![Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622IR-31.](https://resource.fs.com/mall/products/550x550/20685.main.jpg)
Click to open expanded view
![Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622IR-31.](https://resource.fs.com/mall/products/60x60/20685.main.jpg)
![Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622IR-31.](https://resource.fs.com/mall/products/60x60/20685.B.jpg)
![Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622IR-31.](https://resource.fs.com/mall/products/60x60/20685.C.jpg)
![Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622IR-31.](https://resource.fs.com/mall/products/60x60/20685.D.jpg)
![Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622IR-31.](https://resource.fs.com/mall/products/60x60/20685.E.jpg)
Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#20685
#20685
34,51 € (Incl. VAT)
FS P/N: SFP-622IR-31
23 Sold
5 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks SFP-1OC12-IR Compatible OC-12/STM-4 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)
Specifications
Juniper Networks Compatible
SFP-1OC12-IR
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Customization (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
0
0
0
P***r
Australia
November 21, 2016
The website is simple and easy to use, I am always able to find what I want and Fiberstore just cant be beaten on price.
Verified Purchase
Helpful 0
Comment 0B***s
Saudi Arabia
October 14, 2016
Ease of choice and an excellent selection, just what I wanted and easy to pay & check out.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed