FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.
This picture is about S5860-24MG-U.

S5860-24MG-U, 24-Port Ethernet L3 PoE++ Switch, 24 x 5GBASE-T/Multi-Gigabit Ports, with 4 x 25Gb SFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip

#206807
#206807

Broadcom PicOS® AmpCon™ MLAG PTP Voice VLAN

2.472,82 € (Incl. VAT)
FS P/N: S5860-24MG-U
9 Sold
1 Review
9 Questions
159 in Global Warehouse, Get it by 19 Jul, 2024
20 in Transit, Get it by 30 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

24-Port Ethernet L3 PoE++ Switch, 24x 5GBASE-T/Multi-Gigabit, with 4x 25Gb SFP28, Support MLAG, Broadcom Chip, PicOS®

S5860-24MG-U, a next-gen L3 switch with 24x 100M/1000M/2.5G/5GBase-T with 4x 10G/25G SFP28 uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
This switch adopts cutting-edge Broadcom chips to deliver 440 Gbps switching capacity and 327 Mpps forwarding rate. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch satisfies requirements on high speed, security, and intelligence for enterprise campus networks.

Specifications
Ports
24x 100M/1000M/2.5G/5GBase-T | 4x 10G/25G SFP28
Switch Chip
BCM56170
Switching Capacity
440 Gbps
Operating System
PicOS®
Forwarding Rate
327 Mpps
DRAM
1GB
Flash Memory
1GB
Jumbo Frame
9216
Power Budget
370W
MAC Address
32768
Packet Buffer
4MB
ARP Table
12000
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Input Voltage
100V-240VAC, 50-60Hz
Power Supply
1 Built-in
Output Voltage
56V
Fan Number
2 Built-in
Max. Powaer Consumption
460W
Airflow
Left-to-Right
PoE Standard
IEEE 802.3af/at/bt
Max. Power Consumption
120W (460W with PoE)
Temperature
Operating: 0 to 45ºC (32 to 113°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® switches and AmpCon™ Management Platform create a multi-branch campus network with remote deployment and automated management, ensuring high performance, security, and ease of management while reducing operating expenses.
PicOS® Delivers More Resilient and Efficient Network Operations
With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >
Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1G/2.5G/5G auto-sensing ports to meet large wireless bandwidth requirements, 4x 25G uplink ports for future expansion.
BCM56170
Broadcom Chip
440 Gbps
Switching Capacity
327 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
370W Power Budget
RJ45 Ports
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G/10GBase-T
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25G SFP28
4x 25Gb SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40Gb QSFP+
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyesyes
VRRP, OSPF, BGP, PTP
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Videos
Questions & Answers
Ask a question
All (9)PicOS® (5)AmpCon™ (2)Product Comparison (2)Operational Use (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

A***s

United States

March 29, 2024
5.0
Additional resources such as guides, configuration documents and videos providing valuable information for us.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed