FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.
This picture is about S5870-48MX6BC-U.

S5870-48MX6BC-U, 48-Port Ethernet L3 PoE++ Switch, 36 x 2.5Gb PoE++ Ports, 12 x 10Gb PoE++ Ports @2100W, with 4 x 25Gb SFP28 and 2 x 100Gb QSFP28 Uplinks, PicOS®, Redundant AC PSUs, C2P Airflow, Support MLAG, Broadcom Chip

#206655
#206655

Broadcom PicOS® AmpCon™ MLAG LLDP Voice VLAN

5.778,64 € (Incl. VAT)
FS P/N: S5870-48MX6BC-U
2 Sold
1 Review
5 Questions
100 in Transit, Get it by 5 Feb, 2025
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Ethernet L3 PoE++ Switch, 36 x 2.5Gb PoE++ ports, 12 x 10Gb PoE++ ports @2100W, with 4 x 25Gb SFP28 and 2 x 100Gb QSFP28 Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed

S5870-48MX6BC-U, a next-gen L3 switch with 36x 100M/1000M/2.5G ports, 12x 1G/2.5G/5G/10GBASE-T ports, 4x 25G SFP28 uplinks and 2x 100G QSFP28 ports. It supports IEEE 802.3at and 802.3bt. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features, it's perfect for scalable enterprise and campus networks.

Specifications
Ports
36x 2.5G RJ45 | 12x 2.5/5/10G RJ45 | 4x 25G SFP28 | 2x 100G QSFP28
Switch Chip
BCM56370
Switching Capacity
510 Gbps
Operating System
PicOS®
Forwarding Rate
863.1 Mpps
CPU
Intel Atom/Denverton C3558 4-cores 2.2 GHz
MAC Address
16K
Packet Buffer
8MB
Number of VLANs
4K
MLAG
Yes
Flash Memory
16MB
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
12288
Fan Number
3 (2+1 Redundancy) Built-in
PoE Standards
IEEE 802.3af/at/bt
Airflow
Front-to-Back
Packet Buffer
8MB
Max. Power Consumption
2400 W
Input Voltage
100-240 VAC, 50-60 Hz
Dimensions (HxWxD)
17.24''x18.66''x1.73''(44x474x438mm)
Operating Temperature
0 to 45°C (32 to 113°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® switches and AmpCon™ Management Platform create a multi-branch campus network with remote deployment and automated management, ensuring high performance, security, and ease of management while reducing operating expenses.
PicOS® Delivers More Resilient and Efficient Network Operations
With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >
2.5G/10G Ports for Flexible Deployment in Multiple Scenarios
36 x 1G/2.5G and 12 x 1G/2.5G/5G/10GBASE-T connections for VoIP phones, wireless APs, and IP cameras, with 25 GbE uplinks to the campus aggregation network.
BCM56370
Broadcom Chip
510 Gbps
Switching Capacity
863.1 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
2100W Power Budget
Dual Redundant Power Supplies and Fans
Ship with dual power supplies and fans by default, provide high availability and longevity.
2+1 Redundant fans
1+1 Hot-swap AC PSUs
products/206655.html
S5870-48MX6BC-U
products/115388.html
S5810-48TS-P
products/149749.html
S5500-48T6SP-R
products/206653.html
S5870-48T6BC-U
products/206651.html
S5870-48T6S-U
RJ45 Ports
36x 100M/1000M/2.5G, 12 x 1G/2.5G/5G/10G
48x 100/1000BASE-T RJ45
48x 1000BASE-T RJ45
48x 100/1000BASE-T RJ45
48x 100/1000BASE-T RJ45
SFP Ports
4 x 25Gb SFP28
4x 10G/25G SFP28
SFP+ Ports
4x 1G/10G SFP+
6x 10G SFP+
6x 1G/10G SFP+
PoE Ports
48x 10/100/1000Mbps PoE++ ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE ports
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
Stacking
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Fan Number
4 Built-in
3 Built-in
3 Built-in
3 Built-in
3 Built-in
EVPN-VXLAN
yes
yesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyesyes
Videos
Questions & Answers
Ask a question
All (5)PicOS® (2)Product Comparison (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

T***y

United States

April 15, 2024
5.0
I have purchased many products from FS. The quality of the products is very good. And thank you for your assistance throughout this process. Highly recommended!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed