FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.
This picture is about S5870-48T6BC-U.

S5870-48T6BC-U, 48-Port Ethernet L3 PoE++ Switch, 48 x PoE+ Ports @1560W, with 4 x 25Gb SFP28 and 2 x 100Gb QSFP28 Uplinks, PicOS®, Redundant AC PSUs, C2P Airflow, Support MLAG, Broadcom Chip

#206653
#206653

Broadcom PicOS® AmpCon™ MLAG LLDP Voice VLAN

3.863,93 € (Incl. VAT)
FS P/N: S5870-48T6BC-U
6 Sold
2 Reviews
4 Questions
100 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Ethernet L3 PoE++ Switch, 48 x PoE+ Ports @1560W, with 4 x 25Gb SFP28 and 2 x 100Gb QSFP28 Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed

S5870-48T6BC-U, a next-gen L3 switch with 48x 10/100/1000BASE-T ports, 4x 10G/25G SFP28 uplinks and 2x 100G QSFP28 ports. It supports IEEE 802.3at and 802.3bt. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features, it's perfect for scalable enterprise and campus networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 10G/25G SFP28 | 2x 100G QSFP28
Switch Chip
BCM56371
Switching Capacity
448 Gbps
Operating System
PicOS®
Forwarding Rate
744 Mpps
CPU
Intel Atom/Denverton C3558 4-cores 2.2 GHz
MAC Address
16K
PoE Standards
IEEE 802.3af/at/bt
Number of VLANs
4K
Max. Power Consumption
1800 W
Flash Memory
16MB
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
12288
Fan Number
3 (2+1 Redundancy) Built-in
Packet Buffer
8MB
Airflow
Front-to-Back
Input Voltage
100-240 VAC, 50-60 Hz
Dimensions (HxWxD)
17.24''x17.40''x1.72''(43.7x438x442mm)
Operating Temperature
0 to 45°C (32 to 113°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® switches and AmpCon™ Management Platform create a multi-branch campus network with remote deployment and automated management, ensuring high performance, security, and ease of management while reducing operating expenses.
PicOS® Delivers More Resilient and Efficient Network Operations
With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >
1G/10G Ports for Flexible Deployment in Multiple Scenarios
1G ports for access switches or servers, 10G ports for core switches.
BCM56371
Broadcom Chip
448 Gbps
Switching Capacity
744 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
1560W Power Budget
Dual Redundant Power Supplies and Fans
Ship with dual power supplies and fans by default, provide high availability and longevity.
2+1 Redundant fans
1+1 Hot-swap AC PSUs
RJ45 Ports
48x 100/1000BASE-T RJ45
48x 100/1000BASE-T RJ45
48x 1000BASE-T RJ45
48x 100/1000BASE-T RJ45
36x 100M/1000M/2.5G, 12 x 1G/2.5G/5G/10G
SFP Ports
4x 10G/25G SFP28
4 x 25Gb SFP28
SFP+ Ports
4x 1G/10G SFP+
6x 10G SFP+
6x 1G/10G SFP+
PoE Ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE ports
48x 10/100/1000Mbps PoE++ ports
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
Stacking
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Fan Number
3 Built-in
3 Built-in
3 Built-in
3 Built-in
4 Built-in
EVPN-VXLAN
yes
yesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyesyes
Videos
Questions & Answers
Ask a question
All (4)PicOS® (2)Product Comparison (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

P***k

United Kingdom

April 19, 2024
5.0
The website has provided detailed product descriptions and specifications, helped me a lot. Thank you.
Verified Purchase
Helpful 1
Comment 0

M***l

United Kingdom

April 02, 2024
5.0
Everything is working great and perfect, that's exactly what I need.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed