The 800GBASE-SR8 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 50m over OM4 multimode fiber (MMF) using a wavelength of 850nm via dual MTP/MPO-12 connectors. This transceiver is compliant with IEEE P802.3ck, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center and Breakout 2x 400G SR4 application.
![Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/800x800/202404191129068yotgg.jpg)
Click to open expanded view
![Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202404191129068yotgg.jpg)
![Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240419112906pjpdtf.jpg)
![Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240419112906p7tmne.jpg)
![Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240419112906e0jk05.jpg)
![Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202404191129067cajgl.jpg)
Generic Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4
#206631
#206631
950,81 € (Incl. VAT)
FS P/N: OSFP-SR8-800G
5 Sold
1 Review
3 Questions
Transceiver Types:
Compatible Brands:
Pre-order, Ship by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
800GBASE-SR8 OSFP Optical Transceiver Module (MMF, 850nm, 50m, Dual MTP/MPO-12, DOM, Finned Top)
Specifications
Part Number
OSFP-SR8-800G
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
Dual MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PD
TX Power
-4.6~4dBm
Minimum Receiver Power
-6.4dBm
Powerbudget
1.8dB
Receiver Overload
4dBm
Power Consumption
≤14W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
OSFP MSA 5.0, CMIS 5.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202405221151145h1ojs.jpg)
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤14W
Low Power Consumption
VCSEL Laser
Ensure Production
Center Wavelength | 850nm | 1310nm | 1310nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 |
Cable Distance (Max.) | 50m | 500m | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | VCSEL | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤14W | ≤16.5W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
All (3)Advantage (1)Application (1)Chipset (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
D***n
United States
March 14, 2024
You and FS are a great team to work with. Eevery question I have asked has been answered to satisfaction. My expectation is you and your team to continue providing the excellent support you already have achieved.
Verified Purchase
Helpful 7
Comment 0See all reviews
Resources
Recently Viewed