FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N9550-32D Data Center Switch Overall Introduction.
01:25
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D Data Center Switch Overall Introduction.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.
This picture is about N9550-32D.

N9550-32D, 32-Port Ethernet L3 Data Center Switch, 32 x 400Gb QSFP-DD, PicOS®, Broadcom Chip

#206581
#206581

PicOS® Spine Broadcom AmpCon™ MLAG Voice VLAN

18.314,10 € (Incl. VAT)
FS P/N: N9550-32D
3 Sold
2 Reviews
8 Questions
46 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

N9550-32D, 32-Port Ethernet L3 Data Center Switch, 32 x 400Gb QSFP-DD, PicOS®, Broadcom Chip

N9550-32D is a spine switch with 32 400Gb QSFP-DD that includes a perpetual license and 5-year standard maintenance. It is backward compatible with QSFP-100G modules, each 400G QSFP-DD port supports 1 x 400GbE or 1 x 100GbE, and it also supports 4 x 100GbE or 4 x 25GbE via breakout cables to get up to 128 ports in a 1RU switch, which provides high-density availability.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower total cost of ownership (TCO).

Specifications
Ports
32x 400G QSFP-DD
Switching Chip
BCM56980 Tomahawk3
CPU
Intel® Xeon® Processor D-1518 4-Core
Operating System
PicOS®
Switching Capacity
12.8 Tbps
Forwarding Rate
5210 Mpps
MAC Address
8K
Number of VLANs
4K
SDRAM
DDR4: 8 GB x 2 SO-DIMM
Flash Memory
m.2 64GB MLC
Packet Buffer
64MB
Jumbo Frame
9K
SPI Flash
16MB x 2
Max. Power Consumption
1300W
Airflow
Front-to-Back
Dimensions (HxWxD)
1.69"x17.25"x21.1" (43 x 438 x 536mm)
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Operating Temperature
0°C to 45°C (32°F to 113°F)
Storage Temperature
-40°C to 70°C (-40°F to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
PicOS® Delivers More Resilient & Efficient Network Operations
With PicOS®, deliver highly resilient, highly reliable, programmable networks that are leaner and more scalable than their monolithic predecessors.
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
Flexible Interface Speeds for Multi-scenario Deployment
A high-density 32 x 400GbE QSFP-DD switch that is backward compatible with QSFP-100G modules. Break out each 400G QSFP-DD port into 4 x 100GbE or 4 x 25GbE, to get up to 128 ports in a 1RU switch.
BCM56980
Broadcom Chip
12.8 Tbps
Switching Capacity
5210 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans

Ship with dual power supplies and smart fans by default, provide high availability and longevity.

Switch Speeds
32x400G
64x400G
32x100G, 2x10G
64x100G
Switch Chip
BCM56980 Tomahawk3
BCM56990 Tomahawk4
BCM56870 Trident III
BCM56970 Tomahawk II
Switching Capacity
12.8 Tbps
25.6 Tbps
6.4 Tbps full duplex
6.4 Tbps full duplex
Forwarding Rate
5210 Mpps
10300 Mpps
4700 Mpps
4.2 Bpps
Packet Buffer
64MB
32MB integrated packet buffer
32MB integrated packet buffer
Airflow
Front-to-Back
Front-to-Back
Back-to-Front
Front-to-Back
Operating System
PicOS®
PicOS®
PicOS®
PicOS®
MLAG
yesyesyesyes
VXLAN
yesyes
EVPN
yesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Videos
Questions & Answers
Ask a question
All (8)PicOS® (5)Product Comparison (2)AmpCon™ (1)License (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

B***l

United States

May 14, 2024
5.0
Unboxing the N9550-32D was like Christmas morning! The sleek design and top-notch build quality blew me away. With PicOS® installed, setting up was a breeze. A total game-changer for my network!
Verified Purchase
Helpful 0
Comment 0

F***d

Netherlands

April 22, 2024
5.0
We got the switch installed today – and I happy to report it works like a dream. This was exactly what we needed. Thank you!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed