FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N9550-64D Data Center Switch Overall Introduction.
01:18
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D Data Center Switch Overall Introduction.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.
This picture is about N9550-64D.

N9550-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, PicOS®, Broadcom Chip

#206579
#206579

PicOS®丨Spine丨Broadcom丨AmpCon™丨MLAG丨Voice VLAN

29.373,96 € (Incl. VAT)
FS P/N: N9550-64D
2 Sold
2 Reviews
8 Questions
8 in Global Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

N9550-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, PicOS®, Broadcom Chip

N9550-64D is a spine switch in a compact 4U form factor with 64 400Gb QSFP-DD, which is capable for high-density availability. The switch also includes a perpetual license and 5-year standard maintenance.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower total cost of ownership (TCO).

Specifications
Ports
64x 400G QSFP-DD
Switching Chip
BCM56990 Tomahawk4
CPU
Intel® Xeon® Processor D-1627 4-core 2.9GHz
Operating System
PicOS®
Switching Capacity
25.6 Tbps
Forwarding Rate
10300 Mpps
Airflow
Front-to-Back
Max. Power Consumption
1852W
Input Voltage
100-240 VAC
Dimensions (HxWxD)
6.89"x17.32"x29.92" (175 x 440 x 760 mm)
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable AC Power Supplies
4 (3+1 Redundancy)
Operating Temperature
0°C to 40°C (32°F to 104°F)
Storage Temperature
-40°C to 70°C (-40°F to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
PicOS® Delivers More Resilient & Efficient Network Operations
With PicOS®, deliver highly resilient, highly reliable, programmable networks that are leaner and more scalable than their monolithic predecessors.
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
64 Ports Meet the Needs of High-density Deployment
64x 400G ports have low-latency and non-blocking performance.
BCM56990
Broadcom Chip
25.6 Tbps
Switching Capacity
10300 Mpps
Forwarding Rate
Redundant Power Supplies and Smart Fans
Ship with 3+1 power supplies and smart fans by default, provide high availability and longevity.
Switch Speeds
64x400G
32x400G
32x100G, 2x10G
64x100G
Switch Chip
BCM56990 Tomahawk4
BCM56980 Tomahawk3
BCM56870 Trident III
BCM56970 Tomahawk II
Switching Capacity
25.6 Tbps
12.8 Tbps
6.4 Tbps full duplex
6.4 Tbps full duplex
Forwarding Rate
10300 Mpps
5210 Mpps
4700 Mpps
4.2 Bpps
Packet Buffer
64MB
32MB integrated packet buffer
32MB integrated packet buffer
Airflow
Front-to-Back
Front-to-Back
Back-to-Front
Back-to-Front
Operating System
PicOS®
PicOS®
PicOS®
PicOS®
MLAG
yesyesyesyes
VXLAN
yesyes
EVPN
yesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Videos
Questions & Answers
Ask a question
All (8)PicOS® (5)Product Comparison (2)AmpCon™ (1)License (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

C***e

Canada

May 09, 2024
5.0
The N9550-64D switch is top-notch, delivering exceptional performance and backed by outstanding customer support!
Verified Purchase
Helpful 0
Comment 0

H***n

United States

April 23, 2024
5.0
I wanted to say it's been a pleasure and no one can have been as helpful and proactive as you have been, you are a credit to FS.com reputation and professsional image and myself and the others are fans of FS kit :) So when we need servers/switches/routers we will be coming your way nothing immediate but I know how good ur stuff is between you and me they are FINALLY finding out how good the 9550 series units we bought are between you and me they are FINALLY finding out
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed