FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.

1.5m (5ft) Generic Compatible 400G OSFP Finned Top to 2 x 200G QSFP56 Passive Direct Attach Copper Breakout Cable

#205387
#205387

≤0.1W 40.5mm Twinax PAM4

153,51 € (Incl. VAT)
FS P/N: OSFP-400G-2QPC015
0 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400G OSFP Finned Top to 2x 200G QSFP56 DAC Breakout Cable (1.5-meter, Passive, OSFP to 2x QSFP56, 28AWG)

The OSFP to 2x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions. OSFP pluggable solutions enable 400G standard applications with different data rates. It is fully compliant with OSFP MSA, CMISRev4.0, IEEE802.3cd, SFF-8436, SFF-8665, SFF-8679, and SFF-8636 standards, ideal for 400G Ethernet application.


Note: The FS P/N is changed from O56-2Q200G-PC015 to OSFP-400G-2QPC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QPC015
Vendor Name
FS
Form Factor
OSFP (Finned Top) to 2x QSFP56
Max Data Rate
400Gbps
Cable Length
1.5m (5ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
≤ 0.1W
Cable Type
Passive Twinax
Jacket Material
PVC
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, CMISRev4.0, IEEE802.3cd, SFF-8436, SFF-8665, SFF-8679, SFF-8636
Application
400G Ethernet
Modulation Technology
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
DAC is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤0.3W
Lower Power Consumption
Copper Cable
to Save OPEX
33.5mm Minimum
Bend Radius for Easy Cabling
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed