The NVIDIA InfiniBand MMS4X50-NM Compatible OSFP Optical Transceiver is an 800Gb/s 2x400Gb/s Twin-port OSFP, 2xFR4 single mode, Multiplexed, 8-channel transceiver using two, 2-fiber, LC Duplex optical connectors each carrying 4-channels of 100G-PAM4. The dual Far Reach 8-channel (2xFR4) design uses 100G-PAM4 electrical and optical modulation based on the CWDM4 serial, multiplexed 1310nm wavelength grid. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in Quantum-2 air-cooled switches.
Click to open expanded view
NVIDIA InfiniBand MMS4X50-NM Compatible OSFP 800G FR8 Finned Top PAM4 2 x FR4 1310nm 2km DOM Dual Duplex LC/UPC SMF NDR Optical Transceiver Module for QM9790/9700 Switches
#205315
#205315
1.782,62 € (Incl. VAT)
FS P/N: OSFP-2FR4-800G
139 Sold
5 Reviews
3 Questions
Transceiver Models:
19 in Transit, Get it by 7 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
Learn more
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more
Learn more
NVIDIA InfiniBand MMS4X50-NM Compatible OSFP 800G FR8 PAM4 Optical Transceiver (2x FR4, SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, Dual LC/UPC, DOM, Finned Top)
Specifications
NVIDIA InfiniBand Compatible
MMS4X50-NM
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Dual LC Duplex UPC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.2~4.4dBm
Minimum Receiver Power
-7.2dBm
Power Budget
4dB
Receiver Overload
4.4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEE802.3ck, IEEE 802.3cu, OSFP MSA
Warranty
5 Years
InfiniBand Product Family
InfiniBand Product Family
Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Unleash HPC Power with InfiniBand Architecture
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.4dB
Bit Error Rate Test
BER 5E-8
Temperature Test
0~70°C
Center Wavelength | 1271nm, 1291nm, 1311nm and 1331nm | 850nm | 850nm | 1310nm |
Connector | Dual LC Duplex/UPC | Dual MPO-12/APC | Dual MPO-12/APC | Dual MPO-12/APC |
Fin Type | Finned Top | Flat Top | Finned Top | Finned Top |
Cable Distance (Max.) | 2km | 60m@OM3 100m@OM4 | 30m@OM3/50m@OM4 | 500m |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x 106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | VCSEL | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB(Chip on Board) | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤16.5W | ≤15W | ≤15W | ≤16.5W |
Application | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout |
Videos
Questions & Answers
Ask a question
All (3)Application (2)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
0
0
0
W***e
United States
December 18, 2023
I reached out to several suppliers about the MMA4Z00-NS optical module, but their delivery times were way too long and didn't meet our testing project requirements. Eventually, I placed an order with FS, and now I've received the shipment.
Verified Purchase
Helpful 7
Comment 0C***y
United States
December 10, 2023
There are very few factories that can provide this product, and I found FS on Google. They have a substantial inventory and offer fast shipping. The packaging was excellent, and the product arrived without any damage. It's been great.
Verified Purchase
Helpful 13
Comment 0J***k
Singapore
December 06, 2023
Installation and usage of 2FR4 modules are very convenient. They can be easily matched with our existing single-mode patch cords without the need to purchase additional accessory products.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed