The 400G DR4 OSFP Optical Transceiver is an InfiniBand 400Gb/s Single-port OSFP, DR4 single mode parallel transceiver using a single, 4-channel MPO-12/APC optical connector. The Reach 4-channel (DR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 500-meters using OS2 single mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/OSFP adapters linked to Twin-port transceivers in 2x400G IB switches.
Click to open expanded view
NVIDIA InfiniBand Compatible OSFP 400G DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF NDR Optical Transceiver Module for ConnectX-7 HCA
#205271
#205271
1.068,62 € (Incl. VAT)
FS P/N: OSFP-DR4-400G-FL
464 Sold
4 Reviews
1 Question
Transceiver Models:
57 in Global Warehouse, Get it by 2 Oct, 2024
50 in Transit, Get it by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
Learn more
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more
Learn more
NVIDIA InfiniBand Compatible OSFP 400G DR4 PAM4 Optical Transceiver (SMF, 1310nm, 500m, MPO-12/APC, DOM, Flat Top)
Specifications
Part Number
OSFP-DR4-400G-FL
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 APC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4dBm
RX Power
-5.9~4.0dBm
Power Budget
3dB
Modulation
PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
Supported
Inbuilt FEC
Yes
Core Size
9/125um
Packaging Technology
COB
Protocols
OSFP MSA Rev. 5.0, IEEE Std 802.3bs-2017, IEEE Std 802.3ck-2022, CMIS Rev. 4.0
Warranty
5 Years
InfiniBand Product Family
InfiniBand Product Family
Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Unleash HPC Power with InfiniBand Architecture
Leading Performance and Quality for 400G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 400G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤10W
Low Power Consumption
DFB Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.4dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength | 1310nm | 850nm |
Connector | MPO-12/APC | MPO-12/APC |
Cable Distance (Max.) | 500m | 30m@OM3 50m@OM4 |
Modulation | 4x100G PAM4 | 4x106.25G PAM4 |
Transmitter Type | DFB | VCSEL |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤10W | ≤9W |
Application | InfiniBand 800G to 2x400G Breakout | InfiniBand 800G to 2x400G Breakout |
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
D***s
Australia
December 10, 2023
I got the Mellanox optics ordered today. Thank you again for all of your assistance and patience.
Verified Purchase
Helpful 1
Comment 0J***h
Australia
December 06, 2023
I had concerns about using modules, but FS's technical team provided professional answers to my questions. The module performed exceptionally well with my NVIDIA network card.
Verified Purchase
Helpful 0
Comment 0A***s
United States
November 28, 2023
The products are working well as intended and we are pleased with them.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed