FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.

N8550-48B8C, 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, 2 x 10Gb SFP+, with 8 x 100Gb QSFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip

#205267
#205267

PicOS® Leaf Broadcom AmpCon™ MLAG EVPN-VXLAN

8.169,35 € (Incl. VAT)
FS P/N: N8550-48B8C
17 Sold
2 Reviews
8 Questions
13 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

N8550-48B8C, 48-Port L3 Data Center Switch, 48 x 25Gb SFP28, 2 x 10Gb SFP+, with 8 × 100Gb QSFP28 Uplinks, PicOS®, Broadcom Chip, with Perpetual License and 5-year Service Bundle

The N8550-48B8C 48-Port Ethernet L3 switch has 48x 25Gb SFP28, 2x 10Gb SFP+ ports, and 8x 100Gb QSFP28 uplinks, each QSFP port supports 100Gb or 40Gb for high-density availability.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

Specifications
Ports
48x 25G SFP28, 2x 10Gb SFP+, 8x 100G QSFP28
Switch Chip
Broadcom BCM56873 Trident III
CPU
Intel Xeon D-1518 processor quad-core 2.2 GHz
Operating System
PicOS®
Switching Capacity
4 Tbps full duplex
Packet Buffer
32MB integrated packet buffer
Forwarding Rate
2900 Mpps
Flash Memory
2x 16MB
DRAM
2x 8 GB SO-DIMM DDR4
Jumbo frame
9216 bytes
Airflow
Back-to-Front
Max. Power Consumption
550W
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
PicOS® Delivers More Resilient & Efficient Network Operations
With PicOS®, deliver highly resilient, highly reliable, programmable networks that are leaner and more scalable than their monolithic predecessors.
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
4 Tbps
Switching Capacity
2900 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans

Ship with dual power supplies and smart fans by default, provide high availability and longevity.

Switch Speeds
48x25G, 2x10G, 8x100G
48x10G, 6x100G
48x10G, 6x40G
Switch Chip
BCM56873
BCM56771
BCM56864
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
MLAG
yesyesyes
EVPN-VXLAN
yesyesyes
OSPFv2/v3
yesyesyes
BGP4/BGP4+
yesyesyes
NETCONF
yesyesyes
Videos
Questions & Answers
Ask a question
All (8)PicOS® (3)AmpCon™ (2)Product Comparison (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

I***l

United States

December 10, 2023
5.0
I purchased this switch with a one-year warranty, which is great for me, and FS's after-sales service is very good.
Verified Purchase
Helpful 0
Comment 0

E***y

United States

December 07, 2023
5.0
This is a commodity appliance, which means I expect it to be affordable and to work. And it succeeds in both.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed