The NVIDIA InfiniBand MCP7Y50-N002 is an 800Gb/s twin-port OSFP to four 200Gb/s twin-port OSFP Direct Attached Copper quad breakout cable. The 8-channel twin-port OSFP end uses a finned top form-factor for use in Quantum-2 switch cages. The four 200G ends support 2-channels of 100G-PAM4 (200G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.
Click to open expanded view
2m (7ft) NVIDIA InfiniBand MCP7Y50-N002 Compatible 800G NDR OSFP Finned Top to 4 x 200G OSFP Flat Top Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-7 HCA
#204991
#204991
439,11 € (Incl. VAT)
FS P/N: OSFP-800G-4OFLPC02
106 Sold
5 Reviews
2 Questions
9 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
Learn more
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more
Learn more
NVIDIA InfiniBand MCP7Y50-N002 Compatible 800G OSFP to 4x 200G OSFP DAC Breakout Cable (2-meter, Passive, OSFP to 4x OSFP, 28AWG)
Specifications
NVIDIA InfiniBand Compatible
MCP7Y50-N002
Vendor Name
FS
Form Factor
800G OSFP (Finned Top) to 4× 200G
OSFP (Flat Top)
OSFP (Flat Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
31mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4
InfiniBand Product Family
InfiniBand Product Family
Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Different Connector Shells Match Different Devices
The 800G OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The four 200G ends support 2-channels of 100G-PAM4 (200G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage.
Videos
Questions & Answers
Ask a question
All (2)Connection (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
0
0
0
E***e
United States
December 21, 2023
Thank you for the nice email. As far as all of the equipment goes, yes, everything worked out just fine. We are able to move forward with this project as schedule so again, I appreciate all of the help you’ve provided.
Have yourself a happy holiday and I will be in touch as the projects require. Our company will reconvene after the holidays to talk about our future projects. Have no fear though, I will keep you in mind and look forward to working with you in the future.
Have yourself a happy holiday and I will be in touch as the projects require. Our company will reconvene after the holidays to talk about our future projects. Have no fear though, I will keep you in mind and look forward to working with you in the future.
Verified Purchase
Helpful 8
Comment 0I***e
United States
December 18, 2023
I have ordered several cables from FS to test on the NVIDIA 9790 switch, and I'm delighted to have received such high-quality high-speed cables here. The pricing was reasonable, and the delivery was fast.
Verified Purchase
Helpful 13
Comment 0J***a
United States
December 08, 2023
The FS technical team is highly professional, and their expertise has provided me with a new understanding of my network architecture. Finally, I purchased 800G cables from them to connect my NDR switch, and the connection is working well now.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed