The Dell Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 30m over OM4 multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
![Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SL4-100G.](https://resource.fs.com/mall/mainImg/20231228181132o1ggy3.jpg)
Click to open expanded view
![Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SL4-100G.](https://resource.fs.com/mall/mainImg/60x60/20231228181132o1ggy3.jpg)
![Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SL4-100G.](https://resource.fs.com/mall/mainImg/60x60/20231228181141khn57d.jpg)
![Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SL4-100G.](https://resource.fs.com/mall/mainImg/60x60/20231228174923bwwe7r.jpg)
![Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SL4-100G.](https://resource.fs.com/mall/mainImg/60x60/20231228181127mfw4z9.jpg)
![Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SL4-100G.](https://resource.fs.com/mall/mainImg/60x60/202312281749233t401e.jpg)
Dell Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR
#204357
#204357
70,21 € (Incl. VAT)
FS P/N: QSFP-SL4-100G
47 Sold
2 Reviews
0 Question
Transceiver Types:
Pre-order, Ship by 6 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 100GBASE-SL4 QSFP28 Optical Transceiver Module (MMF, 850nm, 30m, MTP/MPO, DOM)
Specifications
Part Number
QSFP-SL4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
20m@OM3/30m@OM4
Connector
MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
IEEE 802.3bm
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240123102009jwvlcq.jpg)
Features
25G/100G Spine-Leaf Network Architecture
In cloud and hyper-scale data centers, the Leaf-Spine network can create a fast, predictable, horizontal scalable, and efficient communication architecture for data center switches.
![](https://resource.fs.com/mall/fs_scene_images/202401231121505s2nvr.jpg)
Designed for High Capacity 100G Applications for Short Range Transmission
Both 8-core and 12-core MPO trunk cables can be used for 100G cost-effective solutions of 20m over OM3 or 30m over OM4 as it is built-in MTP/MPO-12 connector.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20231228175417846p6a.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test No Packet Loss & CRC
Eye Pattern Test Mask Margin >20%
Bit Error Rate Test BER 1E-12
Temperature Test 0~70°C
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 20m@OM3 30m@OM4 | 70m@OM3 100m@OM4 | 70m@OM3 100m@OM4 | 100m@OM4 |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | Macom Chip | Macom Chip | Macom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
C***a
Netherlands
May 17, 2024
Thank you for your assistance with the last order. We used a lot of the items already and we are very pleased with the quality, so pleased that we need more …
Verified Purchase
Helpful 4
Comment 0B***i
United Kingdom
May 14, 2024
We have always had a great experience in working with your organization. Fast friendly service, quick processing, and delivery of products that work flawlessly every time! Thank you!
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed