The Cisco QSFP-100G-SL4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 30m over OM4 multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Click to open expanded view
Cisco QSFP-100G-SL4 Compatible QSFP28 100GBASE-SL4 850nm 30m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR
#204349
#204349
70,21 € (Incl. VAT)
FS P/N: QSFP-SL4-100G
229 Sold
2 Reviews
0 Question
Transceiver Types:
Pre-order, Ship by 6 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco QSFP-100G-SL4 Compatible 100GBASE-SL4 QSFP28 Optical Transceiver Module (MMF, 850nm, 30m, MTP/MPO, DOM)
Specifications
Cisco Compatible
QSFP-100G-SL4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
20m@OM3/30m@OM4
Connector
MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
IEEE 802.3bm
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
25G/100G Spine-Leaf Network Architecture
In cloud and hyper-scale data centers, the Leaf-Spine network can create a fast, predictable, horizontal scalable, and efficient communication architecture for data center switches.
Designed for High Capacity 100G Applications for Short Range Transmission
Both 8-core and 12-core MPO trunk cables can be used for 100G cost-effective solutions of 20m over OM3 or 30m over OM4 as it is built-in MTP/MPO-12 connector.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test No Packet Loss & CRC
Eye Pattern Test Mask Margin >20%
Bit Error Rate Test BER 1E-12
Temperature Test 0~70°C
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 20m@OM3 30m@OM4 | 70m@OM3 100m@OM4 | 70m@OM3 100m@OM4 | 100m@OM4 |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | Macom Chip | Macom Chip | Macom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | -40 to 85°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
C***a
Netherlands
May 17, 2024
Thank you for your assistance with the last order. We used a lot of the items already and we are very pleased with the quality, so pleased that we need more …
Verified Purchase
Helpful 4
Comment 0B***i
United Kingdom
May 14, 2024
We have always had a great experience in working with your organization. Fast friendly service, quick processing, and delivery of products that work flawlessly every time! Thank you!
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed