FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5800-48T4S.
01:24
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.

Customized S5800-48T4S, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MPLS&MLAG, C2P Airflow

#204343
#204343

MLAG VXLAN PTP MPLS LACP

1.366,12 € (Incl. VAT)
FS P/N: S5800-48T4S
0 Sold
0 Review
0 Question
45 in DE Warehouse, Get it by 03 Jul, 2024
88 in Global Warehouse, Get it by 15 Jul, 2024
90 in Transit, Get it by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Customized S5800-48T4S, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MPLS&MLAG

S5800-48T4S is a high-performance Layer 3 Ethernet switch with 48x 10/100/1000BASE-T RJ45 access ports and 4x 10Gb uplink ports in a compact 1U form factor, the powerful switch delivers non-blocking forwarding of 176Gbps combined with feature rich L2 and L3 switching.

Built from the ground up with the combination of advanced hardware and software, the switch provides a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Switching Capacity
176 Gbps
Power Supplies
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
132 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
114K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4K
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>200,000 Hours
Max. Power Consumption
55W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Gigabit Access Switch with 10G Uplinks
Gigabit ports for access switch or servers, 10G ports for aggregation switches.
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Layer 3
Layer Type
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy. (Need MA License)

VXLAN Achieves Unlimited Data Transmission

VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation. (Need MA License)

Lossless Ethernet and Zero Packet Loss

RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed