FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5800-48F4SR.
01:20
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about S5800-48F4SR.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

Customized S5800-48F4SR, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MPLS&MLAG, C2P Airflow

#204341
#204341

MLAG VXLAN EVPN BGP OSPF

1.901,62 € (Incl. VAT)
FS P/N: S5800-48F4SR
0 Sold
0 Review
1 Question
Power Supply:
DC Power
42 in DE Warehouse, Get it by 11 Sep, 2024
17 in Global Warehouse, Get it by 9 Sep, 2024
9 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Customized S5800-48F4SR, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MPLS&MLAG

S5800-48F4SR is a high-performance Layer 3 Ethernet switch with 48x 1000M SFP and 4x 10Gb SFP+ ports in a compact 1U form factor. The FSOS delivers robust feature support, such as the leading edge data center features: Priority Flow Control (PFC), Explicit Congestion Notification (ECN) and data center TCP, etc. It also supports MLAG function which improves the reliability of the network links from single board grade to device grade.

Built from the ground up with the combination of advanced hardware and software, the switch provides a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 1G SFP | 4x 10G SFP+
Switching Capacity
176 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
132 Mpps
Fan Number
3 Built-in
Airflow
Front-to-Back
MAC Address
48K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
57,344
IPv6 Routes
4,096
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>180,000 Hours
Max. Power Consumption
70W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Gigabit Access Switch with 10G Ports
Gigabit ports for access switch or servers, 10G ports for core switches.
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Layer 3
Layer Type
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

VXLAN Achieves Unlimited Data Transmission

VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.

Lossless Ethernet and Zero Packet Loss

RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.

Questions & Answers
Ask a question
All (1)Management (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed