FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about de.
This picture is about de.
This picture is about de.
This picture is about ed.
This picture is about 1.
This picture is about 1.
This picture is about de.
This picture is about de.
This picture is about de.
This picture is about ed.

Customized 400G OSFP Flat Top to 400G QSFP-DD Passive Direct Attach Copper Twinax Cable

#204175
#204175

≤0.1W Twinax PAM4

141,61 € (Incl. VAT)
FS P/N: OSFPFL-400G-QDDPCxxx
13 Sold
0 Review
0 Question
Cable Length:
0.5m (2ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by 11 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

400G OSFP to 400G QSFP-DD DAC Twinax Cable (Customized length, Passive, OSFP to QSFP-DD)

The 400G OSFP to 400G QSFP-DD DAC provides a 400G copper direct-attach solution and it is suitable for very short links and offer a cost-effective way to establish a 400-Gigabit link between400G ports of switches/routers within racks and across adjacent racks. This DAC is designed with ultra-low loss materials, square rings, twisted pair cable 8 wires and shell extension construction for superior mechanical properties and bending performance. It is tested in actual switching systems to ensure optimal signal integrity and the best end-to-end performance, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from OSFP400-QDDPCxxx to OSFPFL-400G-QDDPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFPFL-400G-QDDPCxxx
Vendor Name
FS
Form Factor
OSFP to QSFP-DD
Max Data Rate
400Gbps
Media
Copper
Cable Type
Passive Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.1W
Jacket Material
PVC
Application
400G Ethernet
Modulation Technology
PAM4
Protocols
IEEE 802.3cd, OSFP MSA, QSFP-DD MSA, CMIS Rev4.0, SFF-8417

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed