FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about de.
This picture is about de.
This picture is about ed.
This picture is about de.
This picture is about ed.
This picture is about 1.
This picture is about de.
This picture is about de.
This picture is about ed.
This picture is about de.
This picture is about ed.

1.5m (5ft) Generic Compatible 400G OSFP Flat Top to 400G QSFP-DD Passive Direct Attach Copper Twinax Cable

#203885
#203885

≤0.1W 40.5mm Twinax 100G PAM4

189,21 € (Incl. VAT)
FS P/N: OSFPFL-400G-QDDPC015
17 Sold
0 Review
0 Question
Pre-order, Ship by 11 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400G OSFP Flat Top to 400G QSFP-DD DAC Twinax Cable (1.5-meter, Passive, OSFP to QSFP-DD, 28AWG)

The 400G OSFP to 400G QSFP-DD DAC provides a 400G copper direct-attach solution and it is suitable for very short links and offer a cost-effective way to establish a 400-Gigabit link between 400G ports of switches/routers within racks and across adjacent racks. This DAC is designed with ultra-low loss materials, square rings, twisted pair cable 8 wires and shell extension construction for superior mechanical properties and bending performance. It is tested in actual switching systems to ensure optimal signal integrity and the best end-to-end performance, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from OSFP400-QDDPC015 to OSFPFL-400G-QDDPC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFPFL-400G-QDDPC015
Vendor Name
FS
Form Factor
OSFP (Flat Top) to QSFP-DD
Max Data Rate
400Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1.5m (5ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
≤0.1W
Jacket Material
PVC
Temperature
0 to 70°C (32 to 158°F)
Application
400G Ethernet
Modulation Technology
PAM4
Protocols
IEEE 802.3cd, OSFP MSA, QSFP-DD MSA, CMIS Rev4.0, SFF-8417
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
40.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
Passive DAC
Passive DAC
Active DAC
Active DAC
Max Data Rate
400Gbps
400Gbps
425Gbps
425Gbps
Form Factor
OSFP to QSFP-DD
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
QSFP112 to QSFP112
Power Consumption
≤0.1W
≤0.1W
≤2.5W
≤1.5W
Cable Length
0.5-3m (2ft-10ft)
0.5-3m (2ft-10ft)
1-5m (3ft-16ft)
1-3m (3ft-10ft)
Jacket Material
PVC
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed