FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about The picture shows the packaging style of the adapter in ten packs..
This picture is about The picture shows that the OM5 adapter is flat, tilted 45, with the bottom facing up, and the dust cap removed..
This picture is about The picture shows the front view of the OM5 adapter. It can be seen that the ceramic sleeve and two flanges have screw holes..
This picture is about The picture shows that the cyan OM5 adapter is lying flat and inclined 45. You can see that it has a flange and a stainless steel buckle, and the dust cap is white..
This picture is about The picture shows that the OM5 adapter is flat, tilted 45, and the bottom is up..
This picture is about The picture shows that the OM5 adapter is flat, tilted 45, with the top facing upwards, and the dust cap removed..
This picture is about The picture shows the packaging style of the adapter in ten packs..
This picture is about The picture shows that the OM5 adapter is flat, tilted 45, with the bottom facing up, and the dust cap removed..
This picture is about The picture shows the front view of the OM5 adapter. It can be seen that the ceramic sleeve and two flanges have screw holes..
This picture is about The picture shows that the cyan OM5 adapter is lying flat and inclined 45. You can see that it has a flange and a stainless steel buckle, and the dust cap is white..
This picture is about The picture shows that the OM5 adapter is flat, tilted 45, and the bottom is up..
This picture is about The picture shows that the OM5 adapter is flat, tilted 45, with the top facing upwards, and the dust cap removed..

LC/UPC to LC/UPC Duplex OM5 Multimode SC Footprint Plastic Fiber Optic Adapter/Coupler with Flange (10pcs/Pack)

#203875
#203875

Plastic Zirconia Sleeve ≤0.2dB

16,66 € (Incl. VAT)
FS P/N: AD-LC-LC-OM5-DXF
24 Sold
0 Review
0 Question
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC/UPC to LC/UPC OM5 Duplex SC Footprint With Flange Plastic Fiber Optic Adapter, Green, 0.2dB Insertion Loss

A fiber optic adapter, sometimes called a coupler, is a small device designed to terminate or link the fiber optic cables or connectors between two fiber optic lines.
By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability, and reproducibility. FS supplies many mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OM5 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full Flanged
Alignment Sleeve Material
Ceramic
ColorFlammability Rate
UL 94V-0
Package Quantity
10 Pcs
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Ceramic Sleeve

Low insertion loss with high-precision alignment

Protective Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Ideal Choice for Upgrading Network Systems

The SC footprint LC duplex adapter is designed to fit legacy hardware incorporating an SC simplex cut-out to upgrade systems to higher density without redesigning panels or hardware.

Color Coded for Rapid Identification of Fiber Type

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

Simple Mounting, High Stability

The adapter with flange can be fixed by M2 screws on fiber cassette, which can be plugged and unplugged 1000 times, with good repeatability and high stability.

Application for Optical Fiber Connection
The adapter can widely be used in server racks, patch panels, optical distribution frame (ODF), CATV, optical fiber broadband access network, etc.
Optical Distribution Frame
FTTH Network
CATV/CCTV Network
Local Area Network
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed