FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.
This picture is about QSFP-SR1.2-100G.

Mellanox Compatible QSFP28 100GBASE-SR1.2 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module

#201885
#201885

Broadcom Marvell VCSEL ≤ 4W SR1.2 Duplex LC MMF

748,51 € (Incl. VAT)
FS P/N: QSFP-SR1.2-100G
0 Sold
0 Review
0 Question
Pre-order, Ship by 27 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Mellanox Compatible 100GBASE-SR1.2 QSFP28 Optical Transceiver Module for Ethernet and Data Center (MMF, 844nm~863nm, 900nm~918nm, 100m, LC, DOM)

The Mellanox Compatible 100GBASE-SR1.2 QSFP28 transceiver is a pluggable optical transceiver with a duplex LC connector interface for short-reach data communication and interconnect applications using Multi-Mode Fiber (MMF). It offers customers a compelling solution that enables reuse of their existing 10 Gb duplex MMF infrastructure for migration to 100 Gigabit Ethernet connectivity. This transceiver is compliant with the QSFP28 MSA and IEEE 802.3bm CAUI-4 electrical interface. Digital diagnostics functions are also available via an I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. It can also connect to a 400 Gbps SR4.2 BiDi in a 4x 100G-SR1.2 breakout mode.

Specifications
Part Number
QSFP-SR1.2-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25 Gbps
Wavelength
850nm, 910nm
Max Cable Distance
70m@OM3/100m@OM4/150m@OM5
Connector
Duplex LC
Media
MMF
Transmitter Type
Marvell VCSEL
Receiver Type
PIN
TX Power
-6.2dBm~4dBm
Minimum Receiver Power
-8.2dBm
Powerbudget
2dB
Receiver Overload
4dBm
Power Consumption
≤4W
Commercial Temperature Range
-10 to 60 ℃ (14 to 140°F)
DDM/DOM
Supported
Bit Error Ratio (BER)
2.4x10-4(Pre-FEC) 1x10-12(Post-FEC)
Inbuilt FEC
KP4 FEC
Protocols
QSFP28 MSA and IEEE 802.3bm CAUI-4
Application
Data Center, 100GBASE Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
100G Connectivity for Data Center

The 100G SR1.2 BiDi can achieve 100G short-range transmission through duplex LC like 100G SWDM4 BiDi. But dual-wavelength SR1.2 BiDi will not interoperate with quad-band SWDM4 BiDi.

Seamless Upgrade from 10G to 100G Ethernet

100G SR1.2 offers data center operators a compelling solution that enables reuse of their existing 10G duplex MMF infrastructure for migration to 100G Ethernet connectivity.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed