FortinetCompatible SFP+ transceiver supports up to 100km over OS2 SMF via an LC duplex connector. This transceiver is compliant with per the RoHS Directive 2011/65/EU. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fiber Channel etc.
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/mainImg/2023111110523110rkps.jpg)
Click to open expanded view
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/mainImg/60x60/2023111110523110rkps.jpg)
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/mainImg/60x60/20231111105231h7weg8.jpg)
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/48814.C.jpg)
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/48814.D.jpg)
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/48814.E.jpg)
![Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/48814.F.jpg)
Fortinet Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module
#201767
#201767
665,21 € (Incl. VAT)
FS P/N: SFP-10GZRC-55
0 Sold
25 Reviews
0 Question
Transceiver Models:
48 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Fortinet Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 100km, LC, DOM)
Specifications
Part Number
SFP-10GZRC-55
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -25dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230728163409r4urnm.jpg)
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023062617581799mkxl.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
4
1
0
0
F***r
Australia
March 02, 2024
It was delivered punctually and is functioning perfectly. Well done!
Verified Purchase
Helpful 0
Comment 0G***o
United States
June 14, 2023
we are highly satisfied with our experience using the product. The packaging was excellent, and the documentation was clear and concise
Verified Purchase
Helpful 5
Comment 0K***r
United States
April 23, 2022
Received the items, impressed by the fast shipping! I'll review and let you know if I need more.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed