Netgear AXM762 Compatible SFP+ transceiver supports up to 80km over OS2 SMF via an LC duplex connector. This transceiver is compliant with per the RoHS Directive 2011/65/EU. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fiber Channel etc.
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/mainImg/20231111104901ojp20o.jpg)
Click to open expanded view
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/mainImg/60x60/20231111104901ojp20o.jpg)
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/mainImg/60x60/20231111104901xu94yy.jpg)
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/36436.C.jpg)
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/36436.D.jpg)
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/36436.E.jpg)
![Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/36436.F.jpg)
Netgear AXM762 Compatible SFP+ 10GBASE-ZR 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
#201735
#201735
308,21 € (Incl. VAT)
FS P/N: SFP-10GZR-55
0 Sold
269 Reviews
0 Question
Transceiver Models:
51 in DE Warehouse, Get it by 12 Jul, 2024
206 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Netgear AXM762 Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Netgear Compatible
AXM762
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-23dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220418/20220418112547_379.jpg.webp)
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626175348l7bsoo.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 850nm | 1310nm | — | — | 850nm |
Cable Distance (Max) | 80km | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 |
Cable Type | SMF | MMF | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF |
TX Power | 0~5dBm | -7.3~-1dBm | -6.5~-0.5dBm | — | — | -7.3~-1dBm |
Receiver Sensitivity | <-23dBm | <-11.1dBm | < -8.4dBm | — | — | <-11.1dBm |
Power Consumption | <1.5W | ≤0.6W (Typical) | <1W | <1W | <2.5W | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
236
23
10
0
0
C***T
United States
March 17, 2022
The generic SFP+ works great with Intel NICs and this was just what we needed for a 45km span. Best of all, the helpful staff at FS got it to me via next day shipping. Fantastic!
Verified Purchase
Helpful 0
Comment 0C***e
France
August 09, 2020
Love these modules. I have used them linking our cisco nexus switches. They worked flawlessly, did not seem to get hot or anything like that, I will certainly buy again from here.
Verified Purchase
Helpful 16
Comment 0C***y
United States
June 15, 2020
As a non expert I called for some advice and was directed to the exact products I needed. Two 5dB attenuators deployed for the 10GBASE-ZR/ZW and OTU2e SFP+ 1550nm 80km DOM transceiver module realizes the 40km transmission. Very much appreciate the advice, quick service. Especially as you must be so busy with everyone failed in selection or utilization. Impressed! I will definitely use FS again.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed