FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DCP920-D04PA Open Line System Overall Introduction | FS.
01:45
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about DCP920-D04PA Open Line System Overall Introduction | FS.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

DCP920-D04PA, 4 Channels 100G DWDM PAM4 Open Line System, C45-C60, 4 x 100G QSFP28, Single Fiber, Side-A, with Built-in 100G PAM4 Module, 1U Rack Mount, 80km

Hot #201567
Hot #201567

Embedded 100G PAM4 Side-A C45-C60

14.627,48 € (Incl. VAT)
FS P/N: DCP920-D04PA
15 Sold
0 Review
9 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

DCP920-D04PA, 4 Channels 100G DWDM PAM4 Open Line System, C45-C60, 4x 100G QSFP28, Single Fiber, Side-A, with Built-in 100G PAM4 Module

DCP920-D04PA is a true open line DWDM platform designed specifically for modern DCI and long-distance applications. It is composed of a mux/demux, tunable dispersion compensation module, dispersion compensation module, variable optical attenuator, two optical amplifiers, and red/blue filters. Additionally, it embeds a 4x 100G PAM4 Module, enabling seamless usage of 100GBase-SR4/LR4/IR4 modules with switch compatibility assurance.

The DCP 920 series allows users to remotely manage them through a web interface. Combined with the OSC function, users can monitor network status in real time, simplifying installation, configuration, and fault diagnosis. It provides 4x channels of 100G services for 0-80km point-to-point transmission over a single fiber, with zero-touch provisioning and no need for a relay station.

Specifications
Client Interface
100G QSFP28
Client Interface Protocol
100GE
Wavelength
C45/46/47/48/55/56/59/60
Remote Wavelength
C23/24/29/30/33/34/35/36
Line Interface
LC/UPC (Simplex)
Capacity
400G
Fiber Distance
0-80km
Power Budget
≤23dB
(with BA+PA Optical Amplifiers)
Fiber Types
G.652/G.655
Power Consumption
350W
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
Management Type
WEB
Out-of-Band OSC Management
Support
Humidity
5%~95%, No Condensation
Dimensions (HxWxD)
1.73"x17.56"x18.90" (44x446x480mm)
Operating Temperature
-40 to 45°C (-40 to 113°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Note: The DCP920-D04PA needs to be paired with the DCP920-D04PB to connect.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
4 PAM4 Signals over Single SMF to Optimize Your Network

Embedded PAM4 QSFP28 transceivers, DCP920-D04PA is an ideal product for terminating 100G services in a cost-efficient way. And the single fiber solution can effectively save fiber resources.

All-In-One and Cost-effective Single Fiber Solution

Composed of a Mux, TDCM, DCM, VOA, EDFAs, R/Bs, it requires less space and patching than the traditional separate units and can be configured to your fiber as needed.

Automated Configuration, Zero Touch Provisioning
It brings plug and play simplicity to DWDM DCI networking. Installation and adding new connections can be done in minutes also by staff with only a basic knowledge of optical networking.
Automatic Optical Power Adjustment
Automatic Dispersion Compensation Setting
All-In-One 100G DWDM PAM4 Solution

The 100G DCI DWDM PAM4 Solution enables the insertion of 100G SR4/LR4/IR4 modules, allowing for the transportation of 4x 100 services over an 80KM distance.

Channels
4
4
8
8
40
Wavelength
C45/46/47/48/55/56/59/60
C23/24/29/30/33/34/35/36
C45-C60
C21-C36
Channel Spacing
100GHz (0.8nm)
Client Interfaces
QSFP28
QSFP28
QSFP28
QSFP28
LC/UPC (Duplex)
Line Interfaces
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Simpex)
LC/UPC (Duplex)
Capacity
400G
400G
800G
800G
2.0T
Numbers of Embedded 100G PAM4
4
4
8
8
Switches with PAM4 Support
Not Required
Not Required
Not Required
Not Required
Required
Power Budget
≤23dB
≤23dB
≤23dB
≤23dB
≤22dB
Power Consumption
350W
350W
350W
350W
100W
Management Type
WEB
WEB
WEB
WEB
WEB
Operating Temperature
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
-40 to 45°C (-40 to 113°F)
0 to 45°C (32 to 113°F)
Questions & Answers
Ask a question
All (9)Unanswered Question (1)Application (1)Connection (1)Product Recommendation (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed