Mellanox compatible SFP+ transceiver supports up to 40km link lengths over OS2 SMF via an LC duplex connector. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Each SFP+ transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Click to open expanded view
FS for Mellanox Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#200945
#200945
71,40 € (Incl. VAT)
FS P/N: SFP-10GER-31-I
0 Sold
14 Reviews
0 Question
Transceiver Models:
126 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Mellanox Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1310nm, 40km, LC, Industrial, DOM)
Specifications
Part Number
SFP-10GER-31-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.52Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
< -15dBm
Powerbudget
15dB
Receiver Overload
1dBm
Typical Power Consumption
≤1W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
SFP+ MSA , CPRI, eCPRI, IEEE802.3ae, SFF-8432, SFF-8431, 10GFC, FC-PI-4
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
0
0
0
0
B***l
United States
December 01, 2023
FS.com has left a deep impression on me. The entire process, from ordering to shipping and receiving, has been excellent.
Verified Purchase
Helpful 5
Comment 0J***n
Australia
November 30, 2023
We received the transceivers and were quite impressed with the packaging. Very clean and simple. Nothing extra, nothing missing.
Verified Purchase
Helpful 1
Comment 0B***a
United States
May 13, 2023
Everything looks good, your technician did an excellent job configuring it and it all went well.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed