NETGEAR AXM762 Compatible SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/mainImg/20231106170409s7yw5o.jpg)
Click to open expanded view
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/mainImg/60x60/20231106170409s7yw5o.jpg)
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/mainImg/60x60/20231106170409q105ff.jpg)
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/mainImg/60x60/20230908170228yoruqq.jpg)
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/mainImg/60x60/20230908170229i4qgnf.jpg)
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/mainImg/60x60/20230908170229a0jk1a.jpg)
![NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-31.](https://resource.fs.com/mall/products/60x60/48813.F.jpg)
NETGEAR AXM762 Compatible SFP+ 10GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#200743
#200743
46,41 € (Incl. VAT)
FS P/N: SFP-10GER-31
59 Sold
34 Reviews
0 Question
Transceiver Models:
567 in DE Warehouse, Get it by 9 Jul, 2024
298 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR AXM762 Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
NETGEAR Compatible
AXM762
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-15dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240513153702tluvtf.jpg)
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626175712lkbvwk.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
24
7
3
0
0
E***a
United States
October 18, 2023
As usual, we are extremely satisfied with the transceiver module received from FS. They are well-packaged, perform excellently, and have a sleek appearance.
Verified Purchase
Helpful 5
Comment 0T***n
United States
February 07, 2023
Worked great connecting a Cisco Catalyst 3850 and 3650 on their 10gb ports at about 11 miles apart.
Verified Purchase
Helpful 0
Comment 0B***r
Canada
August 08, 2020
Got the 10GBASE-ER SFP+ transceivers, 5dB fiber optic attenuator, and LC duplex OS2 single-mode fiber optic patch cables. Really compact gadgets that paired very well.
Verified Purchase
Helpful 17
Comment 0See all reviews
Resources
Recently Viewed