Cat6 UTP patch cable features 24AWG unshielded twisted pair solid pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about C6UTPSGLSZH.](https://resource.fs.com/mall/products/550x550/66635.main.jpg)
Click to open expanded view
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about Cat6 Patch Cords Overall Introduction.](https://resource.fs.com/images/20240401122855t3jkkl.jpg)
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about C6UTPSGLSZH.](https://resource.fs.com/mall/products/60x60/66635.main.jpg)
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about C6UTPSGLSZH.](https://resource.fs.com/mall/mainImg/60x60/202311061541311sw2zn.jpg)
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about C6UTPSGLSZH.](https://resource.fs.com/mall/products/60x60/70634.D.jpg)
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about C6UTPSGLSZH.](https://resource.fs.com/mall/mainImg/60x60/202311061541314rwy9n.jpg)
![6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray This picture is about C6UTPSGLSZH.](https://resource.fs.com/mall/mainImg/60x60/20231106160731ajq333.jpg)
6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Gray
#199965
#199965
2,50 € (Incl. VAT)
FS P/N: C6UTPSGLSZH
5 Sold
6 Reviews
2 Questions
Length:
Pre-order, Ship by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, 24AWG, 1000Base-T
Specifications
Cable Type
Cat6 Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
LSZH
Length
6in (0.15m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240702173013bqp4mk.jpg)
Features
550MHz Stable Transmission
550MHz maximum frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
PoE Connectivity for Enterprise
![](https://resource.fs.com/mall/fs_scene_images/20230926143906uglhm9.jpg)
Color-Coding Cables for Quick Visual Identification
![](https://resource.fs.com/mall/fs_scene_images/20231106164952ps1ozs.jpg)
Fluke Networks-Cable Testing
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LSZH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-10m(6in-33ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
3
0
0
0
D***e
United States
November 28, 2023
We are using color coded cables in a whole house communications system. These are perfect for our application.
Verified Purchase
Helpful 10
Comment 0D***e
United States
November 28, 2023
We are using color coded cables in a whole house communications system. These are perfect for our application.
Verified Purchase
Helpful 10
Comment 0D***e
United States
November 28, 2023
We are using color coded cables in a whole house communications system. These are perfect for our application.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed