Click to open expanded view
X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module
#14942
#14942
236,81 € (Incl. VAT)
FS P/N: X2-10GSR-31
13 Sold
7 Reviews
0 Question
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10GBASE-LRM X2 Transceiver Module (MMF, 1310nm, 220m, SC, DOM)
Specifications
FS Genuine
X2-10GSR-31
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
220m
Connector
SC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-6.5~-0.5dBm
Receiver Sensitivity
< -14.4dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
1
0
0
0
P***k
United States
January 12, 2017
Shipping and Prices were great. Had exactly what I was looking for. The module was well as described on their website. No surprises.
Verified Purchase
Helpful 0
Comment 0W***w
United States
December 30, 2016
Fiberstore has never failed to be anything other than excellent in the last 3 years I have ordered from them. I think they will win a better reputation in the near future!
Verified Purchase
Helpful 0
Comment 0E***c
United States
October 20, 2016
Thanks for the QUICK service! Fiberstore took care of Me.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed