AP-N505-CVR-BK is designed for indoor use to conceal the access point. The use of optional covers makes AP-N505 extremely versatile in its deployment, meeting the needs of different installation applications. The AP cover is ideal for open, exposed structure ceiling and wall in office, retail and other indoor scenarios.
Click to open expanded view
AP-N505-CVR-BK, Black Cover for Indoor Access Point AP-N505, 3-Pack
#196825
#196825
35,70 € (Incl. VAT)
FS P/N: AP-N505-CVR-BK
2 Sold
0 Review
4 Questions
1 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
AP-N505-CVR-BK, Black Cover for Indoor Access Point AP-N505, 3-Pack
Specifications
Supported Device Model
AP-N505 (New Look)
Dimensions (HxWxD)
223.74x223.74x44.84mm
Installation Environment
Indoor
Colors
Black
Features
Available in Multiple Styles
Optional covers allow the AP to discreetly blend into a variety of environments.
Wi-Fi Signal Without Interference
Designed with thin plastic, ensuring a stable and reliable wireless network.
Thoughtfully Designed for Effortless Installation
Align the wide sides of the cover with the AP and press down to the bottom.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed