Click to open expanded view
NETGEAR Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module
#19659
#19659
213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
3 Sold
25 Reviews
2 Questions
Transceiver Models:
29 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 20km, LC, DOM)
Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
20km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
2
3
0
0
R***s
United States
November 29, 2016
I am a return customer because I have been pleased with all the previous items I have ordered. Any time I need something related to optics I purchase from FS.COM.
Verified Purchase
Helpful 0
Comment 0R***a
Germany
November 22, 2016
Have used these transceivers to connect two switches for few weeks and everything turns out to be no problems. Will come again.
Verified Purchase
Helpful 0
Comment 0K***y
Canada
October 30, 2016
Your website is excellent. Full of information and reviews but hard to navigate. It is not that easy to find the EX-XFP-10GE-BX32-20.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed