The Generic compatible 9.953G-TX/ 9.953G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGSPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON ONU Small Form-Factor Pluggable Plus (SFP+) transceiver can provide a symmetrical bandwidth with a maximum uplink and downlink rate of 10G via SC/APC connector, reaching a link up to 20km. It can operate at temperatures between -40~85℃. Digital optical monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with G.9807.1.
![Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-25-20I.](https://resource.fs.com/mall/mainImg/2023101917265482ndk8.jpg)
Click to open expanded view
![Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-25-20I.](https://resource.fs.com/mall/mainImg/60x60/2023101917265482ndk8.jpg)
![Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-25-20I.](https://resource.fs.com/mall/mainImg/60x60/20231019172654crxtze.jpg)
![Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-25-20I.](https://resource.fs.com/mall/mainImg/60x60/20231019172654um1i98.jpg)
![Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-25-20I.](https://resource.fs.com/mall/mainImg/60x60/20231019172654e0f4gh.jpg)
![Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-25-20I.](https://resource.fs.com/mall/mainImg/60x60/20231019172654rey20z.jpg)
Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1/N2/E1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)
Hot #196583
Hot #196583
82,11 € (Incl. VAT)
FS P/N: XGS-SFP-25-20I
23 Sold
2 Reviews
4 Questions
Transceiver Models:
11 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 9.953G-TX/9.953G-RX XGSPON ONU Class N1/N2/E1 Transceiver Module (SMF 1270nm-TX/1577nm-RX 20km SC/APC Industrial DDM)
Specifications
Part Number
XGS-SFP-25-201
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1270nm-TX/1577nm-RX
Data Rate
9.953G-TX/9.953G
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
4~9dBm
Rx Power
-28~-9dBm
Class
N1/N2/E1
Max Link Budget
32dB
Receiver Overload
≤-9dBm
Receiver Sensitivity
≥-28dBm
Power Consumption
<2W
Extinction Ratio
6dB
Application
XGS-PON Access network
Protocols
ITU G.9807.1
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Symmetric XGS-PON Network Solution
The XGSPON ONU module can provide users with a symmetric 9.953Gbps Tx/Rx, and provide better support for applications that need to continuously occupy uplink bandwidth.
![](https://resource.fs.com/mall/fs_scene_images/20230829120303xfq37b.jpg)
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (4)Unanswered Question (1)Operating Temperature (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
M***n
United States
October 10, 2023
Thanks for reaching out, FS.com has had excellent service since we opened our account.
Verified Purchase
Helpful 0
Comment 0J***p
Australia
September 22, 2023
We are very happy with how quickly the products arrived, thank you.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed