Click to open expanded view
NETGEAR Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module
#19658
#19658
284,41 € (Incl. VAT)
FS P/N: XFP-10G-BX40
79 Sold
26 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 40km, LC, DOM)
Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
40km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
18
6
2
0
0
G***e
United States
November 27, 2016
I have bought several items at FS.COM from a comprehensive and complete selection of products, well presented, easy to find, reasonably priced, and a delivery and follow up service second to none.
Verified Purchase
Helpful 0
Comment 0B***n
United Kingdom
November 19, 2016
I can't deny that the transceivers are really higher-quality than Amazon. But why not offering free shipping for some expensive items?
Verified Purchase
Helpful 0
Comment 0B***a
Canada
November 13, 2016
Truly a quick and painless online ordering experience. Highly recommended.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed