Click to open expanded view
NETGEAR Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module
#19655
#19655
213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
45 Sold
15 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 10km, LC, DOM)
Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
-5~0dBm
Receiver Sensitivity
< -14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
3
2
0
0
O***r
United States
January 20, 2017
Fiberstore is actually pretty good, we've used their optics for years and we rarely, if ever, have issues with them. They've also been excellent regarding RMA issues we've had with other products, which have been few.
Verified Purchase
Helpful 0
Comment 0S***n
United States
December 02, 2016
It's a gem of a store for optics. Very diligent stuff with endless options. Their website is also very useful tool, if you want to avoid a crowd.
Verified Purchase
Helpful 0
Comment 0B***n
United States
November 04, 2016
These XFPs are exactly what I want. Fast data rate and long enough data transmission distance. Thank you.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed