FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 3.
This picture is about 33.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 33.
This picture is about 3.
This picture is about 3.
This picture is about 3.

3m (10ft) Generic Compatible 800G QSFP-DD Active Optical Cable

#196289
#196289

≤12W 30mm Fiber

5.017,04 € (Incl. VAT)
FS P/N: QDD-800G-AO03
8 Sold
3 Reviews
3 Questions
Pre-order, Ship by 19 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 800G QSFP-DD AOC Cable (3-meter, QSFP-DD to QSFP-DD)

The 800G QSFP-DD Active Optical Cable is designed for 800 Gigabit Ethernet links over OM4 multimode fiber. This cable is compliant with IEEE 802.3ck, QSFP-DD HW Specification Rev 6.3, and CMIS Rev 5.0. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 800G connections within racks and across adjacent racks.


Note: The FS P/N is changed from QDD800-AO03 to QDD-800G-AO03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-800G-AO03
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
800Gbps
Cable Length
3m (10ft)
Cable Type
OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VCSEL
Receiver Type
PIN
Power Consumption
12W
DDM/DOM
DDM
FEC
Supported
Modulation Format
PAM4
Protocols
QSFP-DD HW Specification Rev 6.3, CMIS Rev 5.0
Commercial Temperature Range
0°C to 70°C
Application
Ethernet
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
All (3)Chipset (1)Length (1)Maximum Distance (1)Specification (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

O***s

Canada

October 13, 2023
5.0
It supports various transmission distances, making it suitable for both short-range and long-range connections.
Verified Purchase
Helpful 0
Comment 0

M***y

United States

October 09, 2023
5.0
It provided seamless integration with our network infrastructure and delivered exceptional performance, allowing us to handle large data transfers with ease.
Verified Purchase
Helpful 1
Comment 0

T***s

United States

October 03, 2023
5.0
Not only did it offer blazing-fast data transfer speeds, but it also helped us reduce our energy costs.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed