The Gigabit Ethernet stand-alone mini media converter provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 100/1000Base-FX ports, and extends fiber distance up to 20KM. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited.We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.
Click to open expanded view
Mini Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310/1550nm 20km Gigabit Ethernet Media Converter, European Plug Standard
#196059
#196059
58,31 € (Incl. VAT)
FS P/N: UMC-GA1SC1T-SM-FX
52 Sold
0 Review
0 Question
Models:
4 in Global Warehouse, Get it by 3 Oct, 2024
10 in Transit, Get it by 8 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
Mini 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310/1550nm 20km Gigabit Ethernet Media Converter
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
Full-load<3W
DIP Switch
LFP/ALS/FX Reset/FX Speed
Speed
Twisted-pair-10/100Mbps for half/full duplex 1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
12k
MTBF (hrs)
>50,000Hrs
Dimensions (HxWxD)
0.79''x 2.36''x 3.54'' (20x60x90mm)
Installation
Standalone
Input Power
DC 5-12V
Operating Temperature
0 to 50°C (32 to 122℉)
Storage Temperature
-10 to 70°C (14 to 158℉)
Connectivity Solutions
Features
Gigabit Auto-Negotiation Fiber to Ethernet Media Converter
1x 100/1000Base-X Single Mode SC port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.
Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M Copper Cable Limit, up to 20KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 100/1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed