FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PicOS-V.
This picture is about PicOS-V.

PicOS-V, Free Virtual Network Operating System

#195659
#195659

L2, L3 Test Validate PicOS® Config No License Required

FS P/N: PicOS-V
258 Applicants
0 Review
6 Questions
PICOS-V
PicOS-V Virtual Operating System
Enable you preview and test all the features of PicOS® with zero cost.

PicOS-V, Free Virtual Network Operating System

PicOS-V is a free Virtual Machine (VM) from Pica8, and is the same as PicOS® Network Operating System (NOS) software contains all the same software features but in a VM format.
PicOS-V is used for validating the configuration of PicOS® and testing L2 and L3 features at your own pace, with no costs associated. PicOS-V runs on VMware, GNS3 and VirtualBox hypervisors, without the need for a bare-metal switch or specialized hardware.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Included in Your Free PicOS-V Trial
Access the free PicOS-V trial for unrestricted exploration, validating configurations, testing features risk-free, and simulating white box switches.
Free Virtual Machine (VM) without Switching Hardware
PicOS-V is a Virtual Machine designed to help customers become familiar with the network functionalities and performance of PicOS®, without the need to wait for switching hardware.
Using AmpCon™ to Manage PicOS-V Switches
When integrated with PicOS-V, AmpCon™ allows pre-configuration in a virtualized scenario before purchasing PicOS®. Post-purchase, configurations can be migrated to the customer's environment.
Questions & Answers
Ask a question
All (6)Compatibility (2)Application (1)Function (1)Installation (1)Product Comparison (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed