FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.
This picture is about XGS-SFP-52-20E2.

CommScope Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module

#195468
#195468

Semtech EML <3W SC/UPC

546,21 € (Incl. VAT)
FS P/N: XGS-SFP-52-20E2
1 Sold
2 Reviews
3 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

CommScope Compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX XGSPON OLT Class E2 Transceiver Module (SMF, 1577nm-TX/1270nm-RX, 20km, SC/UPC, DDM)

The CommScope compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGSPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON OLT Small Form-Factor Pluggable Plus (SFP+) transceiver can provide a symmetrical bandwidth with a maximum uplink and downlink rate of 10G via SC/UPC connector, reaching a link up to 20km. Digital optical monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.9807. 1.

Specifications
Part Number
XGS-SFP-52-20E2
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
Data Rate
9.953G-TX/9.953G
9.953G-TX/2.488G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
APD-TIA
Tx Power
8~11dBm
Rx Power
-32~-11dBm (9.953G)
-33.5~-13dBm (2.488G)
Class
E2
Max Link Budget
35dB
Receiver Overload
≤-11dBm (9.953G)
≤-13dBm (2.488G)
Receiver Sensitivity
≥-32dBm (9.953G)
≥-33.5dBm (2.488G)
Power Consumption
<3W
Extinction Ratio
8.2dB
Application
XGS-PON Access network
Protocols
ITU-T G.9807. 1
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
The XGSPON ONU module can provide users with a symmetric 9.953Gbps Tx/Rx, and provide better support for applications that need to continuously occupy uplink bandwidth.
Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers
Ask a question
All (3)Matching Cables (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

S***a

United States

October 11, 2023
5.0
Thanks very much for the fast shipping. I got the modules today and already installed. Working nicely!
Verified Purchase
Helpful 2
Comment 0

S***r

United Kingdom

October 11, 2023
5.0
Orders are processed and delivered in very short time scales.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed