The Calix compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGSPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps & 2.488Gbps upstream and 9.953Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G9807.1.
![Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20E1I.](https://resource.fs.com/mall/mainImg/20230927151200m8kwda.jpg)
Click to open expanded view
![Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20E1I.](https://resource.fs.com/mall/mainImg/60x60/20230927151200m8kwda.jpg)
![Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20E1I.](https://resource.fs.com/mall/mainImg/60x60/202309271512009e9zao.jpg)
![Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20E1I.](https://resource.fs.com/mall/mainImg/60x60/20230927151200lz2e4u.jpg)
![Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20E1I.](https://resource.fs.com/mall/mainImg/60x60/20230927151200c3m3im.jpg)
![Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20E1I.](https://resource.fs.com/mall/mainImg/60x60/2023092715120060wy8b.jpg)
Calix Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class E1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#194720
#194720
308,21 € (Incl. VAT)
FS P/N: XGS-SFP-52-20E1I
8 Sold
8 Reviews
3 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Calix Compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX XGSPON OLT Class E1 Transceiver Module (SMF, 1577nm-TX/1270nm-RX, 20km, SC/UPC, Industrial, DOM)
Specifications
Part Number
XGS-SFP-52-20E1I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
Data Rate
9.953G-TX/9.953G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
APD-TIA
Tx Power
6~9dBm
Rx Power
-30~-9dBm (9.953G)
-31.5~-11dBm (2.488G)
-31.5~-11dBm (2.488G)
Class
E1
Max Link Budget
33dB
Receiver Overload
<-9dBm (9.953G)
<-11dBm (2.488G)
<-11dBm (2.488G)
Receiver Sensitivity
>-30dBm (9.953G)
>-31.5dBm (2.488G)
>-31.5dBm (2.488G)
Power Consumption
<3W
Extinction Ratio
8.2dB
Application
XGSPON
Protocols
ITU-T G.9807.1
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Symmetric XGS-PON Network Solution
The XGSPON OLT module can provide users with a symmetric 9.953Gbps Tx/Rx, and provide better support for applications that need to continuously occupy uplink bandwidth.
![](https://resource.fs.com/mall/fs_scene_images/20230829120303xfq37b.jpg)
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (3)Matching Cables (1)Matching Product (1)Operating Temperature (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
A***n
Australia
November 14, 2023
The delivery was impressively swift. I certainly plan to utilize your services again moving forward.
Verified Purchase
Helpful 0
Comment 0D***y
Australia
November 13, 2023
The process of placing an order with you was quick, simple, friendly, and straightforward. I will definitely return for future networking infrastructure needs.
Verified Purchase
Helpful 0
Comment 0R***s
United States
November 11, 2023
The order was received this morning and works perfectly in my device. Very happy with the service
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed