The NOKIA compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGSPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON OLT Small Form-Factor Pluggable Plus (SFP+) transceiver can provide a symmetrical bandwidth with a maximum uplink and downlink rate of 10G via SC/UPC connector, reaching a link up to 20km. It can operate at temperatures between -40~85℃. Digital optical monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G9807.1.
![NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N2I.](https://resource.fs.com/mall/mainImg/20230925165927vty2j7.jpg)
Click to open expanded view
![NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N2I.](https://resource.fs.com/mall/mainImg/60x60/20230925165927vty2j7.jpg)
![NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N2I.](https://resource.fs.com/mall/mainImg/60x60/2023092516575897kmm2.jpg)
![NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N2I.](https://resource.fs.com/mall/mainImg/60x60/20230925165927nak5va.jpg)
![NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N2I.](https://resource.fs.com/mall/mainImg/60x60/2023092516592734te4p.jpg)
![NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N2I.](https://resource.fs.com/mall/mainImg/60x60/20230925165758b7jfkh.jpg)
NOKIA Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#194712
#194712
248,71 € (Incl. VAT)
FS P/N: XGS-SFP-52-20N2I
4 Sold
1 Review
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA Compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX XGSPON OLT Class N2 Transceiver Module (SMF, 1577nm-TX/1270nm-RX, 20km, SC/UPC, DDM)
Specifications
Part Number
XGS-SFP-52-20N2I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
Data Rate
9.953G-TX/9.953G
9.953G-TX/2.488G-RX
9.953G-TX/2.488G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
APD-TIA
Tx Power
4~7dBm
Rx Power
-28~-7dBm (9.953G)
-29.5~-9dBm (2.488G)
-29.5~-9dBm (2.488G)
Class
N2
Max Link Budget
31dB
Receiver Overload
≤-7dBm (9.953G)
≤-9dBm (2.488G)
≤-9dBm (2.488G)
Receiver Sensitivity
≥-28dBm (9.953G)
≥-29.5dBm (2.488G)
≥-29.5dBm (2.488G)
Power Consumption
<2.5W
Extinction Ratio
8.2dB
Application
XGS-PON Access network
Protocols
ITU-T G.9807. 1
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2023083017042720ex19.jpg)
Features
Symmetric XGS-PON Network Solution
The XGSPON ONU module can provide users with a symmetric 9.953Gbps Tx/Rx, and provide better support for applications that need to continuously occupy uplink bandwidth.
![](https://resource.fs.com/mall/fs_scene_images/20230829120303xfq37b.jpg)
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (2)Matching Cables (1)Operating Temperature (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
C***a
Cyprus
September 26, 2023
We received them and have installed them already. As usual everything is all good with your products :)
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed