The Dell Compatible QSFP28 transceiver provides 100GBase-BX throughput up to 40km over single-mode fiber (SMF) using a wavelength of 1304.58nm-TX/1309.14nm-RX via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, data center, and storage area networks applications.
![Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX40.](https://resource.fs.com/mall/mainImg/20230913152154fi176q.jpg)
Click to open expanded view
![Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20230913152154fi176q.jpg)
![Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20230913152154qjx775.jpg)
![Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX40.](https://resource.fs.com/mall/mainImg/60x60/202309131521549s2y7o.jpg)
![Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20230913152155pci61a.jpg)
![Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20230913152154u7pqj2.jpg)
Dell Compatible QSFP28 100GBASE-BX40-U BiDi 1304.58nm-TX/1309.14nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module
#193920
#193920
2.020,62 € (Incl. VAT)
FS P/N: Q28-100G-BX40
15 Sold
9 Reviews
5 Questions
Transceiver Type:
Pre-order, Ship by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 100GBASE-BX40 QSFP28 Optical Transceiver Module for Ethernet and Data Center (SMF, 1304.58nm-TX/1309.14nm-RX, LC, DOM)
Specifications
Part Number
Q28-100G-BX40
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1304.58nm-TX/1309.14nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
MZM EML
Receiver Type
APD
TX Power
1.7~7.1dBm
Minimum Receiver Power
> -13.8dBm
Min Powerbudget
15.5dBm
Receiver Overload
-3dBm
Power Consumption
≤ 4.5W
Extinction Ratio
> 5.0dB
DDM/DOM
Supported
Inbuilt FEC
KP4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, IEEE 802.3bs, 100G Lambda MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202309131430195i0ses.jpg)
Features
100G Connectivity for Data Center and Telecom
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230913144008tswlsa.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 2E-4
Temperature Test
0 to 70°C
Center Wavelength | 1304.58nm/1309.14nm | 1271nm/1331nm | 1280nm/1310nm | 1309.14nm/1304.58nm |
Connector | Simplex LC | Simplex LC | Simplex LC | Simplex LC |
Cable Distance (Max.) | 40km | 10km | 20km | 30km |
Modulation | 2x53.125G PAM4 | 4x26.56G NRZ | 4x25G NRZ | 2x53.125G PAM4 |
Power Consumption | ≤4.5W | ≤4W | ≤5W | ≤4.5W |
Transmitter Type | EML | DFB | DFB | EML |
Protocols | QSFP28 MSA, IEEE 802.3bs, 100G Lambda MSA | QSFP28 MSA | QSFP28 MSA | 100G-ER1-30, SFF-8636 Rev 2.10a, QSFP28 MSA |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Questions & Answers
Ask a question
All (5)DDM (1)Maximum Distance (1)MSA (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
I***n
United Kingdom
October 05, 2023
I recently purchased the QSFP28 transceiver and it has exceeded my expectations in terms of performance and versatility.
Verified Purchase
Helpful 2
Comment 0L***c
Spain
October 02, 2023
Even the packaging is exquisite. I didn't expect it to be cheap and good.
Verified Purchase
Helpful 1
Comment 0M***n
United States
October 02, 2023
Works great with Juniper network devices.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed