FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM3LCDX-10PK.
00:40
This picture is about 1.
This picture is about 2.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about OM3LCDX-10PK.
This picture is about OM3LCDX-10PK.
This picture is about 1.
This picture is about 2.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about OM3LCDX-10PK.

1m (3ft) Fiber Patch Cable, LC UPC to LC UPC, Duplex, 2 Fibers, Multimode (OM3), Riser (OFNR), 2.0mm, Tight-Buffered, Aqua, 10 PCS/Pack

#193768
#193768

≤0.3dB IL 10G Networks

55,93 € (Incl. VAT)
FS P/N: OM3LCDX-10PK
247 Sold
1 Review
2 Questions
2 in Global Warehouse, Get it by 2 Oct, 2024
20 in Transit, Get it by 28 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) LC UPC to LC UPC Duplex OM3 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable, 10 PCS/Pack

The 50/125μm OM3 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, etc. and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10/40/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector A
LC UPC Duplex
Connector B
LC UPC Duplex
Fiber Count
2 Fibers
Fiber Grade
Bend Insensitive
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850 nm
3.0dB/km
Attenuation at 1300 nm
1.0dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

Duplex Clip

Prevent the fiber from rotating and maintains the correct polarity.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers
Ask a question
All (2)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

C***r

Australia

September 27, 2023
5.0
FS continues to provide outstanding quality at reasonable prices. Definitely the top of the game in fiber products.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed