The 400G QSFP-DD ZR+ is a C-Band optical frequency tunable coherent optical module,combines 7nm coherent DSP ASIC functionality with best in class ultra-narrow line-width tunable lasers, high speed modulators and high responsively coherent receivers to deliver high performance at 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM modulation format. This transceiver is compliant with OIF 400ZR and QSFP-DD MSA standards. It is intended to be used in conjunction with a host platform to support 400G transmission over optical links in DCI applications.
Click to open expanded view
Generic Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#193540
#193540
8.324,05 € (Incl. VAT)
FS P/N: QSFPDD-ZRP-400G
0 Sold
0 Review
0 Question
Pre-order, Ship by 16 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, 1528.77nm-1567.13nm, >120km, LC, DOM)
Specifications
Part Number
QSFPDD-ZRP-400G
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
100/200/300/400 Gbps
Wavelength
1528.77nm-1567.13nm
FEC
OFEC, CFEC
Connector
Duplex LC
Media
SMF
Power Consumption
≤22.5W
RX Damage Input Power
10dBm
Commercial Temperature Range
0~70℃
DDM/DOM
Supported
Powerbudget
400G ZR+ & 400G ZR(120km):9dB
300G ZR+:12dB
200G ZR+:13dB
100G ZR+:14dB
300G ZR+:12dB
200G ZR+:13dB
100G ZR+:14dB
Distance
400G ZR:≤120km
400G ZR+:≤450km
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
400G ZR+:≤450km
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
TX Power
400G:-13~-9dBm
300G:-10~-6dBm
200G:-9~-5dBm
100G:-8~-4dBm
300G:-10~-6dBm
200G:-9~-5dBm
100G:-8~-4dBm
RX Power
400G:-12~0dBm
300G:-15~0dBm
200G/100G:-18~0dBm
300G:-15~0dBm
200G/100G:-18~0dBm
Modulation Format
100G DP-QPSK,200G DP-QPSK,300G DP-8QAM,400G DP-16QAM
RX Sensitivity
400G ZR:-20dBM
400G ZR+:-22dBm
400G ZR+:-22dBm
OSNR Tolerance
400G ZR:26dB/0.1nm
400G ZR+:24dB/0.1nm
300G ZR+:21dB/0.1nm
200G ZR+:16dB/0.1nm
100G ZR+:12.5dB/0.1nm
400G ZR+:24dB/0.1nm
300G ZR+:21dB/0.1nm
200G ZR+:16dB/0.1nm
100G ZR+:12.5dB/0.1nm
Protocols
Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
400G Connectivity for Data Center
Featured with 22.5W low-power, high-density and high-speed, the QSFP-DD transceiver offers a popular way to help you quickly ramp up to 400G transmission.
400G Ethernet-centric Solution in Data Center
The 400G ZR+ module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 120 km, providing greater scale and higher transfer rates for DCI.
Center Wavelength | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Power Consumption | ≤22.5W | ≤18W | ≤22.5W |
FEC | OFEC,CFEC | CFEC | OFEC,CFEC |
Distance | 400G ZR:≤120km 400G ZR+:≤450km 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km | 400G ZR:≤120km 400G ZR Gray:30~40Km (unamplified) | 400G ZR:≤120km 400G ZR Gray:≤80km(unamplified) 400G ZR+:≤450km 400G ZR Gray:≤90km(unamplified) 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km |
Modulation | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM | DP-16-QAM | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM |
OSNR Tolerance | 400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm | 26dB/0.1nm | 400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm |
RX Sensitivity | 400G ZR+: -22dBm 400G ZR: -20dBm | -20dBm | 400G Gray ZR:-20dBm 400G Gray ZR+:-22dBm |
Protocols | Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 ,OIF-CMIS-05.2,OIF-C-CMIS-01.2,QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018 |
Application | Edge DCI IP Over Metro or Long Haul DWDM | Edge DCI | LH/Regional/Metro/ ROADMs |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed