FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 6.
This picture is about 1.
This picture is about .
This picture is about .
This picture is about .
This picture is about 6.
This picture is about 1.
This picture is about .
This picture is about .
This picture is about .

Customized QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH17-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#193133
#193133

1528.77nm-1567.13nm ≤18W Tunable CFEC

7.134,05 € (Incl. VAT)
FS P/N: QSFPDD-ZR-400G
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, ≤120km, LC, DOM)

The 400GBASE-ZR transceiver supports link lengths of up to 120km using EDFA over SMF with duplex LC connectors. It provide 400Gb/s of optical bandwidth over a single optical wavelength using coherent, Dual Polarization 16QAM modulation. This transceiver is compliant with OIF QSFP-DD MSA standard. It is intended to be used in conjunction with a host platform to support 400G transmission over optical links in DCI applications.

Specifications
Part Number
QSFPDD-ZR-400G
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
400Gbps
Wavelength
100GHz: 1528.77~1566.31nm
75GHz: 1528.77~1566.52nm
Distance
≤120km
Connector
Duplex LC
Media
SMF
CD Robustness
2400(ps/nm)
DDM
YES
TX Power
-13~-9dBm
Receiver Power
Full Rx OSNR Tolerance: -12~0dBm
Extended Range: -15~1dBm
Rx Signal Input Power (unamplified): -20~0dBm
400G ZR Gray: -20~0dBm
Power Consumption
18.5W
OSNR Tolerance
26dB/0.1nm
RX Sensitivity
-20dBm
Commercial Temperature Range
0℃ to 70°C(32 to 158°F)
FEC
CFEC
Modulation Format
16QAM
Protocols
QSFP-DD MSA, OIF-400ZR-02.0, OIF-C-CMIS-01.2, CMIS5.1, IEEE Std 802.3-2022
Application
Edge DCI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
Bit Error Rate Test
<1E-12(with FEC)
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
100GHz: 1528.77~1566.31nm 75GHz: 1528.77~1566.52nm
1567.13nm-1528.77nm
1567.13nm-1528.77nm
Connector
Duplex LC
Duplex LC
Duplex LC
Distance
≤120km
400G ZR:≤120km 400G ZR+:≤450km 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km
400G ZR:≤120km 400G ZR Gray:≤80km(unamplified) 400G ZR+:≤450km 400G ZR Gray:≤90km(unamplified) 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km
Power Consumption
≤18.5W
≤22.5W
≤22.5W
Modulation
16-QAM
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
OSNR Tolerance
26dB/0.1nm
400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm
400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm
TX Power
-13~-9dBm
400G:-13~-9dBm 300G:-10~-6dBm 200G:-9~-5dBm 100G:-8~-4dBm
400G ZR & 400G ZR+(120km):-10~1 400G ZR & 400G ZR+ Gray:3~5
FEC
CFEC
OFEC,CFEC
OFEC,CFEC
RX Sensitivity
-20dBm
400G ZR+: -22dBm 400G ZR: -20dBm
400G Gray ZR:-20dBm 400G Gray ZR+:-22dBm
Protocols
QSFP-DD MSA, OIF-400ZR-02.0, OIF-C-CMIS-01.2, CMIS5.1, IEEE Std 802.3-2022
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Application
Edge DCI
Edge DCI IP Over Metro or Long Haul DWDM
LH/Regional/Metro/ ROADMs
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed