FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.
This picture is about QDD-ZRP-400G-HT.

400G DWDM Tunable Coherent QSFP-DD High-Power (Bright) DCO 400G DWDM Tunable Coherent >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#193131
#193131

Transmission ≤22.5W Tunable Duplex LC SMF

9.512,86 € (Incl. VAT)
FS P/N: QDD-ZRP-400G-HT
0 Sold
0 Review
0 Question
8 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

400G DWDM Tunable QSFP-DD Transceiver Module for FS Switches (SMF, 1528.77~1567.13nm, >120km, LC, DOM)

The 400G QSFP-DD ZR+ Pro is a C-Band optical frequency tunable coherent optical module,combines 7nm coherent DSP ASIC functionality with best in class ultra-narrow line-width tunable lasers, high-speed modulators and high responsively coherent receivers to deliver high performance at 100G DP-QPSK/ 200G DP-QPSK/ 300G DP-8QAM / 400G DP-16QAM modulattion format.The transceiver is compliant with the OIF QSFP-DD MSA and supports digital diagnostics functions.It is intended to be used in conjunction with a host platform to support400G transmission over optical links in DCI applications.

Specifications
Part Number
QDD-ZRP-400G-HT
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
100/200/300/400 Gbps
Wavelength
1528.77~1567.13nm
Distance
400G ZR:≤120km
400G ZR Gray:≤80km(unamplified)
400G ZR+:≤450km
400G ZR Gray:≤90km(unamplified)
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
Connector
Duplex LC
Media
SMF
TX Power
400G ZR & 400G ZR+(120km):-10~1
400G ZR & 400G ZR+ Gray:3~5
Receiver Power
400G ZR/ZR+:-12~0
400G Gray:-21~0
300G ZR+:-15~0
200G/100G ZR+:-18~0
Power Consumption
≤ 22.5W
Rx Sensitivity
400G Gray ZR:-20
400G Gray ZR+:-22
DDM/DOM
Support
Commercial Temperature Range
0℃ to 70°C(32 to 158°F)
FEC
OFEC/ CFEC
Modulation Format
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
Protocols
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2,QSFP-DD-Hardware-Rev6.3 IEEE Std 802.3-2018
Application
LH/Regional/Metro/ROADMs

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
400G Connectivity for Data Center
Featured with 22.5W low-power, high-density and high-speed, the QSFP-DD transceiver offers a popular way to help you quickly ramp up to 400G transmission.
400G Ethernet-centric Solution in Data Center
The 400G ZR+ Pro module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 120 km, providing greater scale and higher transfer rates for DCI.
Center Wavelength
1567.13nm-1528.77nm
1567.13nm-1528.77nm
1567.13nm-1528.77nm
Connector
Duplex LC
Duplex LC
Duplex LC
Distance
400G ZR:≤120km 400G ZR Gray:≤80km(unamplified)400G ZR+:≤450km 400G ZR Gray:≤90km(unamplified)300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km
400G ZR:≤120km 400G ZR Gray:30~40Km (unamplified)
400G ZR:≤120km 400G ZR+:≤450km 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km
Power Consumption
≤22.5W
≤18W
≤22.5W
Modulation
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
DP-16-QAM
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
OSNR Tolerance
400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm
26dB/0.1nm
400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm
TX Power
400G ZR & 400G ZR+(120km):-10~1 400G ZR & 400G ZR+ Gray:3~5
400G ZR:-13~-9dBm 400G ZR Gray:-9~-6dBm
400G:-13~-9dBm 300G:-10~-6dBm 200G:-9~-5dBm 100G:-8~-4dBm
FEC
OFEC,CFEC
CFEC
OFEC,CFEC
RX Sensitivity
400G Gray ZR:-20dBm 400G Gray ZR+:-22dBm
-20dBm
400G ZR+: -22dBm 400G ZR: -20dBm
Protocols
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Open ZR+ MSA 2.0 ,OIF-CMIS-05.2,OIF-C-CMIS-01.2,QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Application
LH/Regional/Metro/ ROADMs
Edge DCI
Edge DCI IP Over Metro or Long Haul DWDM
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed