The 400G QSFP-DD ZR+ is a C-Band optical frequency tunable coherent optical module,combines 7nm coherent DSP ASIC functionality with best in class ultra-narrow line-width tunable lasers, high speed modulators and high responsively coherent receivers to deliver high performance at 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM modulation format. This transceiver is compliant with OIF 400ZR and QSFP-DD MSA standards. It is intended to be used in conjunction with a host platform to support 400G transmission over optical links in DCI applications.
![Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about QSFPDD-ZRP-400G.](https://resource.fs.com/mall/mainImg/2023090912135193hp13.jpg)
Click to open expanded view
![Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about QSFPDD-ZRP-400G.](https://resource.fs.com/mall/mainImg/60x60/2023090912135193hp13.jpg)
![Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about QSFPDD-ZRP-400G.](https://resource.fs.com/mall/mainImg/60x60/20230909121352820y8w.jpg)
![Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about QSFPDD-ZRP-400G.](https://resource.fs.com/mall/mainImg/60x60/202309091213525j1pcn.jpg)
![Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about QSFPDD-ZRP-400G.](https://resource.fs.com/mall/mainImg/60x60/20230909121352094il9.jpg)
![Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about QSFPDD-ZRP-400G.](https://resource.fs.com/mall/mainImg/60x60/20230909121352gaiaqq.jpg)
Arista Networks 400GBASE-ZRP Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ITU CH13-CH61 50GHz >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#193098
#193098
8.324,05 € (Incl. VAT)
FS P/N: QSFPDD-ZRP-400G
0 Sold
0 Review
0 Question
Pre-order, Ship by 12 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks 400GBASE-ZRP Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, 1528.77nm-1567.13nm, >120km, LC, DOM)
Specifications
Arista Compatible
400GBASE-ZRP
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
100/200/300/400 Gbps
Wavelength
1528.77nm-1567.13nm
FEC
OFEC, CFEC
Connector
Duplex LC
Media
SMF
Power Consumption
≤22.5W
RX Damage Input Power
10dBm
Commercial Temperature Range
0~70℃
DDM/DOM
Supported
Powerbudget
400G ZR+ & 400G ZR(120km):9dB
300G ZR+:12dB
200G ZR+:13dB
100G ZR+:14dB
300G ZR+:12dB
200G ZR+:13dB
100G ZR+:14dB
Distance
400G ZR:≤120km
400G ZR+:≤450km
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
400G ZR+:≤450km
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
TX Power
400G:-13~-9dBm
300G:-10~-6dBm
200G:-9~-5dBm
100G:-8~-4dBm
300G:-10~-6dBm
200G:-9~-5dBm
100G:-8~-4dBm
RX Power
400G:-12~0dBm
300G:-15~0dBm
200G/100G:-18~0dBm
300G:-15~0dBm
200G/100G:-18~0dBm
Modulation Format
100G DP-QPSK,200G DP-QPSK,300G DP-8QAM,400G DP-16QAM
RX Sensitivity
400G ZR:-20dBM
400G ZR+:-22dBm
400G ZR+:-22dBm
OSNR Tolerance
400G ZR:26dB/0.1nm
400G ZR+:24dB/0.1nm
300G ZR+:21dB/0.1nm
200G ZR+:16dB/0.1nm
100G ZR+:12.5dB/0.1nm
400G ZR+:24dB/0.1nm
300G ZR+:21dB/0.1nm
200G ZR+:16dB/0.1nm
100G ZR+:12.5dB/0.1nm
Protocols
Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202308311641319tpvkn.jpg)
Features
400G Connectivity for Data Center
Featured with 22.5W low-power, high-density and high-speed, the QSFP-DD transceiver offers a popular way to help you quickly ramp up to 400G transmission.
400G Ethernet-centric Solution in Data Center
The 400G ZR+ module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 120 km, providing greater scale and higher transfer rates for DCI.
![](https://resource.fs.com/mall/fs_scene_images/20230901122450ycmuwe.jpg)
Center Wavelength | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Power Consumption | ≤22.5W | ≤22.5W | ≤18W |
FEC | OFEC,CFEC | OFEC,CFEC | CFEC |
Distance | 400G ZR: ≤120km 400G ZR+: ≤450km 300G ZR+: ≤600km 200G ZR+: ≤1000km 100G ZR+: ≤2000km | 400G ZR: ≤120km 400G ZR Gray: ≤80km (unamplified) 400G ZR+: ≤450km 400G ZR Gray: ≤90km (unamplified) 300G ZR+: ≤600km 200G ZR+: ≤1000km 100G ZR+: ≤2000km | 400G ZR: ≤120km 400G ZR Gray: 30~40km (unamplified) |
Modulation | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM | DP-16-QAM |
OSNR Tolerance | 400G ZR: 26dB/0.1nm 400G ZR+: 24dB/0.1nm 300G ZR+: 21dB/0.1nm 200G ZR+: 16dB/0.1nm 100G ZR+: 12.5dB/0.1nm | 400G ZR: 26dB/0.1nm 400G ZR+: 24dB/0.1nm 300G ZR+: 21dB/0.1nm 200G ZR+: 16dB/0.1nm 100G ZR+: 12.5dB/0.1nm | 26dB/0.1nm |
RX Sensitivity | 400G ZR+: -22dBm 400G ZR: -20dBm | 400G Gray ZR: -20dBm 400G Gray ZR+: -22dBm | -20dBm |
Protocols | Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 , OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018 |
Application | Edge DCI IP Over Metro or Long Haul DWDM | LH/Regional/Metro/ ROADMs | Edge DCI |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed