FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.
This picture is about FMT-OLP.

FMT-OLP, 1:1 Optical Line Protection Switch

#192620
#192620

1:1 Backup Fast Switch <35ms FMT WDM Network

855,61 € (Incl. VAT)
FS P/N: FMT-OLP
4 Sold
2 Reviews
2 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

Optical Line Protection System for Fiber Protection, Bi-directional Protection

OLP (Optical Line Protection) is a device used in pairs, one at each end of the optical signal to protect the network transmission line. It can realize optical power monitoring and automatic switching. In optical communication networks, OLP monitors the optical power of optical fiber and standby optical fiber in real time. In case the current optical power of the optical fiber is less than pre-set switching threshold value, then alarm is on and it would switch to standby optical fiber automatically to protect the optical transmission system line.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelengths
1310±50nm/1550±50nm
Monitoring Power Range
+23~-50
Protected Mode
1:1
Return Loss
≥55dB
Fiber Type
SMF
Switching Speed
<35ms
Maximum Optical Power Load
300mW
Housing
Pluggable Module
Chassis Type
1U, 2U, 4U
Management
SNMPv1, Monitor Online,
Simple Management Tool
Operating Humidity
5%~95% no condensation
Temperature
Operating -10 to 50°C (14 to 122°F)
Storage -40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Optical Line Protection Module for 1U/2U/4U Managed Chassis

High level of integration by plug-in design, which saves space of cabinet

Real-time monitoring, and fast switching between primary and secondary optical lines

Support SNMP Management and Fast, Gigabit, and 10 Gigabit Ethernet

Point-to-Point 1 to 1 OLP Using 2x 2 Switches

The 1 to 1 OLP system is based on both Tx and Rx paths. When there is a fault on the main route, the OLP system will switch businesses from the main route to the standby route.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Independent Research and Development of Management System

Based on SNMP, Monitor Online can support hierarchical topology view, fault management and alarm, user administration, and configuration of the devices.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers
Ask a question
All (2)Function (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
1
1
0
0
0

H***n

United States

April 05, 2024
5.0
This is the best business I've seen in terms of service, my coworkers think so too, and the product is great value.
Verified Purchase
Helpful 0
Comment 0

F***t

United States

May 16, 2023
4.0
Very pleased with this shopping experience, quality products, fast shipping and with good design of your site. I would recommend you to others.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed