3'' Vertical cable management rings provide you with a cost-effective solution which allows you to neatly and effectively organize and route cable bundles along racks and wall. Providing strain relief for attached cables, multiple vertical rings can be attached to your rack where you need them for a versatile cable management solution without any height limitation.
Click to open expanded view
1U 3" Single D-ring Vertical Cable Manager with M6 Model Screws and Nuts, 10PCS/Pack
#192609
#192609
46,41 € (Incl. VAT)
FS P/N: CMV-SD1U3W
92 Sold
0 Review
0 Question
Models:
18 in Global Warehouse, Get it by 3 Oct, 2024
100 in Transit, Get it by 15 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
3'' Single Vertical Cable Management Ring with M6 Screws and Nuts
Specifications
Number of Rack Spaces
1U
Style
D-ring
Orientation
Vertical
Product Type
Single Sided
Material
Metal (Galvanized Iron)
Cable Capacity (Theoretical Value)
120pcs (Cat6 24AWG)
Dimensions (HxWxD)
1.7"x3.2"x3.2" (42x80x80mm)
Weight
0.18lbs (0.08kg)
Installation
Standard Racks & Cabinets
Included Accessories
M6*15mm Screw x2 and M6 Nut x2
Features
Metal D-ring for Vertical Cable Management
The vertical D-ring can be utilized M6 screws & nuts to the wall or any standard racks/cabinets, it offers open access for easier vertical cable management.
Rounded Edges
Radius-edged design to protect cable insulation from nicks or wear
Bend Radius Control
Maintains proper bend radius to eliminate cable tension stress
Positioning Configurations
Solid frame with a full rectangular base can support large bundles of cables
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed