Cable Management Bend Radius Finger Bracket with six bend radius control fingers provides extra-deep cable management capacity for applications that require large Cat5e/Cat6/Cat6a cable bundles or thick cables. Light in weight, this type of bracket can be installed in specific areas of the rack, rather than along its entire height. Moreover, it can be stacked to reach any height(U), so it can be an alternative of higher vertical cable management.
Click to open expanded view
Vertical Single Sided Cable Manager, 5RU, Bend Radius Finger, 1.02 in. Wide, 10PCS/Pack
#192607
#192607
78,54 € (Incl. VAT)
FS P/N: CMV-5U3W
248 Sold
0 Review
0 Question
Models:
2 in Global Warehouse, Get it by 3 Oct, 2024
25 in Transit, Get it by 13 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
5U 3'' Deep Plastic Vertical Cable Management Bend Radius Finger Bracket
Specifications
Number of Rack Spaces
5U
Style
Finger Duct
Orientation
Vertical
Product Type
Single Sided
Material
ABS, UL 94V-0
Cable Capacity (Theoretical Value)
188pcs (Cat6 24AWG)
Dimensions (HxWxD)
8.74''x1.02''x3.00'' (222.0x26.0x84.0mm)
Weight
1.19lbs (0.54kg)
Installation
Standard Racks & Cabinets
Included Accessories
M6x15mm (For 2~3mm bracket ears thickness)
Features
Versatile Designs for Vertical Cable Management
The 5U 3'' deep vertical cable manager has six control fingers to arrange cables in an organized manner and uses smooth plastic to protect cables from nicks or abrasion.
Multiple Installation Options
Easily mounts from top to bottom, or in select locations
Integral Bend Radius Control
Maintains proper bend radius to eliminate cable stress
Permanent Durability
ABS UL 94V-0 flame-retardant material ensures quality
Effective Cable Management in High-density Cabling System
Easy to mount on all EIA racks or cabinets, this vertical cable manager provides flexible cabling and makes your cabinet environment organized and tidy.
Stacked to Reach Any Height
Occupies Zero U Rack Space
Suitable for All EIA Rack Rails
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed