The OSFP 400GBASE-DR4 silicon photonics transceiver is based on a new state-of-the-art silicon photonics (SiPh) platform. It uses SiPh chips that integrate a number of active and passive optoelectronic components. It is a cost-effective and lower power consumption solution for 400GBASE data center.
The 400GBASE-DR4 silicon photonics module supports link lengths of up to 500m SMF with MTP/MPO-12 connector. It is compliant with OSFP MSA, CMIS 4.0 I2C Interface and 400GAUI-8 standards. The 400 Gigabit Ethernet signal is carried over four parallel 1310nm optical lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G.
Click to open expanded view
Customized OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR
#192529
#192529
1.306,62 € (Incl. VAT)
FS P/N: OSFP-DR4-400G-Si
16 Sold
0 Review
2 Questions
Compatible Brands:
NVIDIA (Infiniband)
Device Number:
10 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 400G DR4 OSFP PAM4 1310nm 500m DOM MTP/MPO-12 Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-12, DOM, Finned Top)
Specifications
Part Number
OSFP-DR4-400G-Si
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Receiver Sensitivity
<-5.9dBm
Power Budget
3dB
Receiver Overload
5dBm
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Protocols
IEEE 802.3bs, OSFP MSA, CMIS 4.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF | 500m@SMF | 500m@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 4x 106.25G PAM4 |
DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Macom Chip |
Transmitter Type | DFB | DFB | EML |
Protocols | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck, IEEE 802.3bs |
Application | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed