FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about overall .
01:59
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about overall .
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.
This picture is about S5850-16T16BS2Q.

S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MLAG

#192137
#192137

MLAG VXLAN MPLS

2.734,62 € (Incl. VAT)
FS P/N: S5850-16T16BS2Q
189 Sold
0 Review
3 Questions
Models:
23 in Global Warehouse, Get it by 9 Sep, 2024
10 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+

S5850-16T16BS2Q is a high-performance Layer 3 Ethernet routing switch with 16x 10/100/1000BASE-T RJ45, 8x 10Gb SFP+, 8x 25Gb SFP28 ports and 2x 40Gb QSFP+ in a compact 1U form factor. It delivers 752 Gbps switching capacity and 540 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance.
With its diverse set of deployment options, including fabric, Layer 3, as well as spine and leaf, the switch is ideal for next-generation enterprise, data center, Metro, and HCI (Hyper-Converged Infrastructure) networks.

Specifications
Ports
16x 10/100/1000BASE-T RJ45 | 8x 10G SFP+ | 8x 25G SFP28 | 2x 40G QSFP+
Switching Capacity
752Gbps
Power Supplies
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
540Mpps
Fan Number
3 Built-in
Airflow
Front-to-Back
MAC Address
98304
Number of VLANs
4094
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Latency
0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4K
ARP Table
12,288
Jumbo Frame
9,600
MTBF
>70080Hours
Max. Power Consumption
55W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks to achieve high-speed networks, and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy for Future Expansion
40G Aggregation Switch with Gigabit Ports
Gigabit ports for access switches or servers, 40G ports for aggregation switches.
752Gbps
Switching Capacity
540Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust the fan speed to reduce power draw.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design seamlessly integrates both Command Line Interface (CLI) functionality and an intuitive Web GUI, ensuring effortless adaptation to evolving network management requirements.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
Questions & Answers
Ask a question
All (3)Unanswered Question (1)MLAG (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed