The Line-interactive rack/tower UPS provides pure sine wave power and has a SmartSlot for optional Network Management Card. With PowerChute Network Shutdown, it provides graceful shutdown of physical servers, virtual machines & HCI Clusters. This APC Smart-UPS is designed for datacenter, education, campus and other application areas.
Click to open expanded view
APC® Smart-UPS X 1000VA Rack/tower Convertible UPS, 8x 5-15R NEMA Outlets, SmartConnect port and 1 Backup Battery Included
#192016
#192016
1.009,12 € (Incl. VAT)
FS P/N: SMX1000C
11 Sold
4 Reviews
6 Questions
Pre-order, Ship by 24 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
260,00 € via UPS Express Saver®
1-Year Warranty
APC® Smart-UPS X 1000VA Rack/tower convertible UPS, 8x 5-15R NEMA, SmartConnect port Included
Specifications
UPS Type
Line-Interactive
Form Factor
Rack/Tower
Compatible Battery Type
Lead-acid Battery (included)
Waveform Type
Sine wave
Input Voltage
120V
Output Voltage
120V
Plug Type
NEMA 5-15P
Outlet Type
8 NEMA 5-15R
Run Time (Full Load)
8min 15s
Transfer Time
0 ns
Battery option
SMX48RMBP2U 1 939 VAh
SMX48RMBP2U 2 1624 VAh
SMX48RMBP2U 3 2304 VAh
SMX48RMBP2U 4 3000 VAh
SMX48RMBP2U 5 3672 VAh
SMX48RMBP2U 2 1624 VAh
SMX48RMBP2U 3 2304 VAh
SMX48RMBP2U 4 3000 VAh
SMX48RMBP2U 5 3672 VAh
Dimensions (HxWxD)
17.01"x 3.50"x 19.29" (432x 89x 490mm)
Net weight
50.40 lbs (22.86 kg)
Warranty
1 year
Features
Save Time with Easy Monitoring and Management
Use the intuitive LCD interface and PowerChute software to configure settings and monitor usage.
Scalable Battery Runtime for Power Outages
With 8 outlets and a compatibility with external battery packs, this server UPS provides uninterrupted and scalable battery power to connected electronics.
Automatic Voltage Regulation Increases Battery Life
Stabilizes the incoming AC signal without resorting to battery power to increase battery life and lessens the likelihood of data loss, memory freezes, and system crashes.
UPS Type | Line-Interactive | On-Line | On-Line |
Form Factor | Rack/Tower | Rack-mountable | Rack-mountable |
Topology | Line Interactive | Double Conversion Online | Double Conversion Online |
Mounting Preference | Lower | No preference | No preference |
Replacement Battery | 1 | 3 | 1 |
Free Slots | 0 | 1 | 1 |
Emergency Power Off | |||
USB Compatible |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
A***g
United States
January 15, 2024
This UPS works very well, I really appreciate everything you and FS have done for us. I will continue keeping you in mind for future projects. Thanks again and have a great day; and a great New Year.
Verified Purchase
Helpful 6
Comment 0S***y
United States
January 10, 2024
This UPS offers exceptional power protection for my sensitive devices. Whether it's my computer, gaming console, or home entertainment system, this UPS provides a reliable shield against power surges, voltage fluctuations, and unexpected outages. With its Automatic Voltage Regulation (AVR) technology, it ensures a stable and clean power output, safeguarding my equipment from potential damage.
Verified Purchase
Helpful 4
Comment 0H***f
Ukraine
January 01, 2024
The package arrived in great condition and the ordering and shipping process was very smooth.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed